IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP6613 | Demoboard EV6613-V-00A

EV6613-V-00A 45V, 5A, Simple H-Bridge Driver Evaluation Board

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage45 V
IC revision1.0

Description

The EV6613-V-00A evaluation board is designed to demonstrate the capabilities of the MP6613, a simple H-bridge motor driver. It can be used to drive brushed DC motors or other loads.The MP6613 operates from an input voltage (VIN) of up to 45V,and can deliver load current up to 5A.The MP6613 supports several control modes, which can be configured via the pins. The input control signals are generated on the board, or they come from an external controller via the connector on the board.The MP6613 is available in a QFN-28 (4mmx5mm) package. It is recommended to read the MP6613 datasheet prior to making any changes to the EV6613-V-00A.

Features

  • 4.5V to 45V Operating Input Voltage (VIN) Range
  • 5A Maximum Output Current (IOUT_MAX)
  • Single H-Bridge Driver
  • Low 75mΩ On Resistance (RDS(ON)) per MOSFET
  • Protection Functions Include:
  • Over-Current Protection (OCP)
  • Over-Voltage Protection (OVP)
  • Under-Voltage Protection (UVP)
  • Over-Temperature (OT) Shutdown
  • Fault Indication Output
  • Available in QFN-28 (4mmx5mm) and TSSOP-28EP Packages

Typical applications

  • Textile Machines, Bipolar Stepper Motors
  • 3D Printers, Laser Printers and Copiers

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
PackagingPolesL
(mm)
Vaporphase process Samples
885012206120SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)100 nF ±10% 100 0603 -55 °C up to +125 °C 51 GΩ X7R Class II 0.8 0.8 0.4 7" Tape & Reel 1.6
418121270806SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT with Raised Actuator 2.54 mm 24 -40 °C up to +85 °C100 MΩ Tape and Reel 6 16.18 not specified
Order Code Data­sheet Simu­lation
885012206120SPEC
418121270806SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeW
(mm)
H
(mm)
Fl
(mm)
PackagingPolesL
(mm)
Vaporphase process Samples