Cart

Your cart is empty.
IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies WLC1150-68LQXQ | Demoboard REF_WLC_TX50W_N1

WLC1115 wireless charging transmitter IC with USB-PD, buck, sensing, software & Qi v1.3.2 system solution

Overview

TopologyWireless Power Transfer
Input voltage4.5-24 V
IC revisionC

Description

The REF_WLC_TX50W_N1 MP A2 power transmitter solution board delivers up to 50 W output using Infineon proprietary protocol and is also compatible with charging Qi 1.3.2 basic power profile (BPP) and extended power profile (EPP) receivers. This reference board operates in multiple modes by varying voltage, frequency and duty to regulate the output. Direct USB-PD/PPS-based control offers a single-stage topology with better efficiency in higher power charging mode. With fixed 20 V DC supply input, the control based on frequency and duty ensures meeting regulation and transient requirements of receiver output which is also 20 V, 2.5 A (50 W). The integrated gate drivers in WLC1150 combined with external OptiMOS™ power devices offer an efficient system that meets EMC requirements. The WLC1150 controller supports on-chip identification, which can be externally augmented with OPTIGA™ trust charge to support Qi authentication. The board supports firmware upgrades using USB-C or I2C interface along with the included dongle and the wireless charging configuration graphical user interface (GUI). There are additional options provided for firmware updates using serial wire debug (SWD) while using the ModusToolbox™ and programmer.

Features

  • 89% peak system efficiency

  • Active thermal management with fan
  • Adaptive foreign object detection (FOD)
  • Adjustable protection – OVP, OCP, OTP
  • Configuration utility tool with debug featureModusToolbox™ code examples

Typical applications

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionZmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
L
(mm)
W
(mm)
H
(mm)
ComplianceSizeL
(µH)
fres
(MHz)
Q
(%)
P
(W)
Samples
691103110002SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 1031 - 3.50 mm Horiz. Entry Modular 2 Wire Protector PCB Yes Horizontal 26 to 16 (AWG) 0.2 to 1 (mm²) 10 7 8.4
760308103102SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Transmitter Coil 2 7 55 53 53 4.5 Qi - MP-A2 53 x 53 x 4.5 mm 10 11 130 150
7427929115SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-PF SMT EMI Suppression Power Ferrite 15000 15 MHz 4.5 30 12 12 8 1280
Order Code Data­sheet Simu­lation
691103110002SPEC
760308103102SPEC
7427929115SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesPins
(pcs)
ApplicationPCB/Cable/PanelModularityTypeWire SectionZmax
(Ω)
Test Condition ZmaxIR
(A)
RDC max.
(mΩ)
L
(mm)
W
(mm)
H
(mm)
ComplianceSizeL
(µH)
fres
(MHz)
Q
(%)
P
(W)
Samples