IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1083 | Demoboard NCP1083REF12VC4GEVB

Integrated High Power PoE-PD Interface & DC-DC Converter Controller with 9V Auxiliary Supply Support

Overview

TopologyLAN / POE
Output 112 V

Description

The NCP1083 is a member of ON Semiconductor’s high power HIPO Power over Ethernet Powered Device (PoE−PD) product family and represents a robust, flexible and highly integrated solution targeting demanding medium and high power Ethernet applications. It combines in a single unit an enhanced PoE−PD interface supporting the IEEE 802.3af and the 802.3at standard and a flexible and configurable DC−DC converter controller.

Features

  • These are Pb−Free Devices Powered Device Interface
  • Flexible Auxiliary Power Supply Support
  • Current Mode Control
  • Supports Isolated and Non−isolated DC−DC Converter Applications
  • 9 V Front, Rear and Direct Auxiliary Supply Connections
  • Supporting the IEEE 802.3af and the 802.3at Standard
  • Supports IEEE 802.3at Two Event Layer 1 Classification
  • High Power Layer 1 Classification Indicator
  • Extended Power Ranges up to 40 W
  • Programmable Classification Current
  • Adjustable Under Voltage Lock Out
  • Programmable Inrush Current Limit
  • Programmable Operational Current Limit up to 1100 mA for Extended Power Ranges
  • Over−temperature Protection
  • Industrial Temperature Range −40°C to 85°C with Full Operation up to 150°C Junction Temperature
  • 0.6  Hot−Swap Pass−switch with Low Loss Current Sense Technique
  • Vertical N−channel DMOS Pass−switch Offers the Robustness of Discrete MOSFETs with Integrated Temperature Contro
  • Internal Voltage Regulators
  • Wide Duty Cycle Range with Internal Slope Compensation Circuitry
  • Programmable Oscillator Frequency
  • Programmable Soft−start Time

Typical applications

  • PoE-PD Converter REF Design

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
xPxCTabEMIApplication SystemIR
(A)
Working Voltage
(V (AC))
W
(mm)
RS
(Ω/ square)
MaterialISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypeVersionVINVOut1
(V)
IOut1
(A)
L
(µH)
nVT
(V (AC))
SizeVaux
(V)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
MountPins
(pcs)
RowsGenderPackagingColor Samples
7427922808SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MPSB EMI Multilayer Power Suppression Bead 1.6 0.8 5 8 25 1930 MHz 9500 24 0.8 High Current SMT 0603 SMT
74479276124SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-PMCI Power Molded Chip Inductor 2 1.6 2.8 6.7 21 280 6900 1 Standard 0.24 201610 SMT 2
60900213421SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Multi-Jumper Jumper with Test Point 2.44 250 3000 1 Jumper Bag Black
702915000SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SNSR Self-Retaining Spacer 4 3 PA66 Natural
61300211121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header 5.08 250 3000 Straight THT 2 Single Pin Header Bag
7491194912SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PoE+ Power over Ethernet Plus Transformer 23.11 29.08 11.43 CCM Flyback 36 - 72 V (DC) 12 2.5 42 3:1:1 1500 EFD20 12 61 18 180 SMT
3003308ASPEC
Active i| Production is active. Expected lifetime: >10 years.WE-CF EMC Shielding Tape 33000 8 0.0005 Copper 0.04
694106301002SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-DC DC Power Jack Right Angled Ø 6.4 5 30 5000 Right Angled THT Bag Black
615008138021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WR-MJ Modular Jack Vertical Plastic 8P8C 8P8C No CAT 3 120 1500 Vertical THT Tray
61500814221SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

6 files Active i| Production is active. Expected lifetime: >10 years.WR-MJ Modular Jack Horizontal Shielded 8P8C Tab Down 8P8C Down No CAT 3 120 1500 Horizontal THT Tray
Order Code Data­sheet Simu­lation
7427922808SPEC
74479276124SPEC
60900213421SPEC
702915000SPEC
61300211121SPEC
7491194912SPEC
3003308ASPEC
694106301002SPEC
615008138021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

61500814221SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(mm)
f
(mm)
xPxCTabEMIApplication SystemIR
(A)
Working Voltage
(V (AC))
W
(mm)
RS
(Ω/ square)
MaterialISAT1
(A)
ISAT2
(A)
RDC max.
(mΩ)
fres
(MHz)
Z @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR
(mA)
Z @ 1 GHz
(Ω)
H
(mm)
TypeVersionVINVOut1
(V)
IOut1
(A)
L
(µH)
nVT
(V (AC))
SizeVaux
(V)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
MountPins
(pcs)
RowsGenderPackagingColor Samples