IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments AFE7950 | Demoboard AFE7950EVM

Four-transmit, six-receive, X-band, RF-sampling AFE with 12-GSPS DACs and 3-GSPS ADCs

Overview

TopologyRF signals / communications
IC revisionA

Description

The AFE7950 evaluation module (EVM) is an RF-sampling transceiver platform that can be configured to simultaneously support up to four-transmit and six-receive (4T6R) channels. The module evaluates the AFE7950, which is a quad-channel, RF-sampling, analog front end (AFE) with 14-bit, 12-GSPS, digital-to-analog converters (DACs), 14-bit, 3-GSPS, analog-to-digital converters (ADCs), and on-chip integrated phase-locked loop/voltage-controlled oscillator (PLL/VCO) for high-frequency clock generation for DACs and ADCs.AFE7950EVM has options to use dual digital up converters and down converters in each channel to simultaneously synthesize and digitize multiple wideband signals with high dynamic range. On-chip integrated digital step attenuator (DSA) for the receiver channels and DSA functionality for the transmitter channels is supported.Eight JESD204B/C-compatible serializer/deserializer (SerDes) transceivers running up to 29.5 Gbps can be used for providing inputs and outputs to/from AFE7950 through the onboard FPGA mezzanine card (FMC) connector. AFE7950EVM includes the LMK04828 clock generator that provides a reference signal to the AFE on-chip PLL and generates the required SYSREF signals for the JESD204B/C protocol. Also included is the option for providing an ultra-low-phase noise external clocking solution.AFE7950EVM implements an efficient low-dropout (LDO)-less power-management solution using only DC-DC converters for the required power rails.The design interfaces with the TI pattern/capture card solution (TSW14J56EVM, sold separately), as well as many FPGA development kits.

Features

  • Allows evaluation of 4T6R RF-sampling AFE7950 solutions
  • JESD204B/C data interface to simplify digital interface; compliant up to 29.5-Gbps lane rates Supports JESD204B/C for synchronization and compatibility
  • Option for DC-DC-based LDO-less power-management solution
  • Onboard clocking solution supported with LMK04828 and for generating SYSREF
  • On-chip interpolation/decimation filter inputs/outputs sample data at reduced sample rates and improved signal-to-noise ratio (SNR)

Typical applications

  • Wireless communications test
  • Radar
  • Defense radio, Tactical communications infrastructure, Seeker front end

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples
74438336010SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 1 6.15 6.5 26 67 80 SMT 32
74438357022SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-MAPI SMT Power Inductor 2.2 7.1 9.2 22 35 80 SMT 26
742792063SPEC
10 files Active i| Production is active. Expected lifetime: >10 years.WE-CBF SMT EMI Suppression Ferrite Bead SMT 60 90 500 MHz 3000 25 High Current
Order Code Data­sheet Simu­lation
74438336010SPEC
74438357022SPEC
742792063SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IRP,40K
(A)
ISAT,30%
(A)
RDC typ.
(mΩ)
fres
(MHz)
VOP
(V)
MountZ @ 100 MHz
(Ω)
Zmax
(Ω)
Test Condition ZmaxIR 2
(mA)
RDC max.
(mΩ)
Type Samples