Topology | LLC Resonant Converter |
Input voltage | 200-260 V |
Switching frequency | 0.4-0.8 kHz |
Output 1 | 30 V / 13.3 A |
IC revision | 1 |
This is a compact, 30-V DC, 400-W reference design for avionics applications that works with mains frequency between 400 Hz and 800 Hz. A two-phase interleaved transition mode (TM) power factor correction (PFC) based on UCC28064A is used to correct power factor and minimizes harmonic content of input current. The DC/DC is implemented using the HB-LLC stage with UCC256404. Efficiency is further improved by using synchronous rectification on the secondary side.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7443081030 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-HCM SMT High Current Flat Wire Inductor | 2 | – | – | – | – | – | – | – | – | 1078 | – | – | – | – | – | 9.4 | 6.2 | 7.8 | 1.8 | – | -40 °C up to +125 °C | – | 300 | 140 | 38 | 28.9 | 34.6 | 0.29 | 33 | MnZn | – | – | – | – | – | ||
![]() | 691213510003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | 3 | Rising Cage Clamp | PCB | Yes | Horizontal | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | -30 °C up to +120 °C | – | – | – | – | 15.24 | – | – | – | Box | -30 °C up to +120 °C | – | – | – | 14 | – | – | – | – | – | – | – | – | 5.08 | – | |
![]() | 860080678021 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 680 µF | ±20% | 50 | – | -55 °C up to +105 °C | – | 8 | – | – | 25 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 5000 | 2490 | 340 | 5 | 13 | ||
![]() | 860160575031 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 1000 µF | ±20% | 35 | – | -55 °C up to +105 °C | – | 12 | – | – | 30 | – | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | 6000 | 2136 | 350 | 5 | 10 | ||
![]() | 885012006023 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 100 pF | ±5% | 16 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006051 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 10 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 600 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006054 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 33 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006057 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012006061 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 470 pF | ±5% | 50 | 0603 | – | – | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206040 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | – | – | 10 nF | ±10% | 16 | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206069 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 47 nF | ±10% | 25 | 0603 | – | – | 3.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0603 | – | – | 10 | 0.5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206082 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 680 pF | ±10% | 50 | 0603 | – | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 1 nF | ±10% | 50 | 0603 | – | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | – | – | 3 | 5 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012007048 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 3.3 pF | ±0.5pF | 50 | 0805 | – | – | – | 10 GΩ | NP0 Class I | 2 | 1.25 | 0.6 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | 466 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 25 | 0805 | – | – | 5 | 0.5 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207079 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 2.2 µF | ±10% | 25 | 0805 | – | – | 10 | 0.05 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207102 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | 470 nF | ±10% | 50 | 0805 | – | – | 3 | 1.1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012208064 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | 1 µF | ±10% | 25 | 1206 | – | – | 3.5 | 0.5 GΩ | X7R Class II | 3.2 | 1.6 | 1.15 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012008070 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 330 pF | ±5% | 100 | 1206 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 3.2 | 1.6 | 0.8 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | -55 °C up to +125 °C | – | 2.5 | 1 GΩ | X7R Class II | 2 | 1.25 | 1.25 | 0.5 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206108 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | 1 nF | ±10% | 100 | 0603 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342006003 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 100 pF | ±5% | 250 | 0603 | -55 °C up to +125 °C | 1000 | – | 10 GΩ | NP0 Class I | 1.6 | 0.8 | 0.8 | 0.4 | 7" Tape & Reel | -55 °C up to +125 °C | 1000 | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885342208009 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | 10 nF | ±10% | 500 | 1206 | -55 °C up to +125 °C | – | 2.5 | 10 GΩ | X7R Class II | 3.2 | 1.6 | 1.25 | 0.6 | 7" Tape & Reel | -55 °C up to +125 °C | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 861011385023 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-AIG8 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | 330 µF | ±20% | 400 | 30.0 x 30.0 | -25 °C up to +85 °C | – | 20 | – | – | 30 | – | – | – | Tray | – | – | – | – | – | – | – | – | – | – | 2000 | 2050 | 2640 | – | 30 | ||
750318984 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Half-Bridge Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750318974 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Power Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 7443081030 | SPEC | |
![]() | 691213510003 | SPEC | – |
![]() | 860080678021 | SPEC | |
![]() | 860160575031 | SPEC | |
![]() | 885012006023 | SPEC | |
![]() | 885012006051 | SPEC | |
![]() | 885012006054 | SPEC | |
![]() | 885012006057 | SPEC | |
![]() | 885012006061 | SPEC | |
![]() | 885012206040 | SPEC | |
![]() | 885012206069 | SPEC | |
![]() | 885012206076 | SPEC | |
![]() | 885012206082 | SPEC | |
![]() | 885012206083 | SPEC | |
![]() | 885012206095 | SPEC | |
![]() | 885012007048 | SPEC | |
![]() | 885012207078 | SPEC | |
![]() | 885012207079 | SPEC | |
![]() | 885012207102 | SPEC | |
![]() | 885012208064 | SPEC | |
![]() | 885012008070 | SPEC | |
![]() | 885012207128 | SPEC | |
![]() | 885012206108 | SPEC | |
![]() | 885342006003 | SPEC | |
![]() | 885342208009 | SPEC | |
![]() | 861011385023 | SPEC PCN pendingDue to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff. | |
750318984 | SPEC | – | |
750318974 | SPEC | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Pins (pcs) | Application | PCB/Cable/Panel | Modularity | Type | Wire Section | C | Tol. C | VR (V (DC)) | Size | Operating Temperature | Qmin. | DF (%) | RISO | Ceramic Type | L (mm) | W (mm) | H (mm) | Fl (mm) | Packaging | Operating Temperature | Q (%) | L (nH) | LR (nH) | IR (A) | ISAT,10% (A) | ISAT,30% (A) | RDC (mΩ) | fres (MHz) | Material | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Pitch (mm) | Ø D (mm) | Samples |
---|