IC manufacturers Microchip

IC manufacturers (103)

Microchip ZL30251LDG1Q074 | Demoboard VSC5640EV SPARX-5,-5I EVALUATION BOARD

4-In, 3-Out Any-Any CML/CMOS Clock Generator

Overview

TopologyOther Topology

Description

The VSC5640EV ethernet development system can be used to demonstrate the SparX-5,-5i Ethernet switches

Features

  • 1x VSC7558 Switch (with Enterprise Ethernet features). 3
  • 12x SFP+ front 10G module slots connected to VSC7558 through SFI. 4
  • 8x SFP28 front 25G module slots connected to VSC7558 through SFI high speed. 5
  • Optional, one additional 10/100/1000BASE-T (RJ45) Ethernet port using an on-board 6 VSC8211 PHY, which can be connected to VSC7558 NPI port through SGMII by adding a 7 loopback add-on PCB. 8
  • On board Sync-E DPLL Redwood/ZL30772LFG7Q05S (replaceable with the cheaper non-PTP 9 ZL30256, if SyncE and PTP operation is not required) to generate the 3 required clocks. 10
  • Additional support for a range of Microchip Sync-E module designs through a Sync-E 11 feature connector – note, that all clocks still go through the on-board DPLL. 12
  • Four SMAs connectors and two ITU-T G.8275 compliant RS422 interfaces (1 PPS + ToD 13 input and output) for Sync-E and PTP applications. 14
  • Serial UART port (USB) for local management and software debugging by using a firmware 15 driven Command Line Interface (CLI). 16
  • Reset button at rear, and user input button on front. 17
  • System status LED (bi-color green/red) and port status LED (bi-color green/yellow) per 18 network port for link and activity indication. 19
  • Standard 240/110VAC 200W PSU.

Typical applications

  • Frequency conversion and frequency synthesis in a wide variety of equipment types

More information

Products

Order Code Data­sheet Downloads Status Product seriesApplicationOperating TemperatureTiØ OD
(mm)
Ø ID
(mm)
Qty.Interface TypeIR
(mA)
PolesL
(mm)
Vaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingPitch
(mm)
VersionMountWorking Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Samples
693071010811SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-CRD Micro SD Card Connector Push & Push 8 pins Micro SD -25 °C up to +85 °C 8 Socket Push & Push 0.5 Tape and Reel & Mylar SMT 100 100 max.
692122030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Horizontal SMT USB 3.0 -20 °C up to +85 °C Type A 9 Receptacle Horizontal 1.8 Tape and Reel SMT 30 30 max.
61202021621SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-BHD 2.54 mm Male Box Header -40 °C up to +105 °C 33.06 20 Male Straight 3 Tray 2.54 Low Profile THT 250 20 max.
61304421121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C 55.88 44 Dual Pin Header Straight 3 Bag 2.54 THT 250 20 max.
416131160802SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-DISV Small Compact SMT Flat Actuator with Top Tape 1.27 mm -40 °C up to +85 °C 2000 25 2 3.71 Yes 2 Tape and Reel 1.27
9774030151RSPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WA-SMSI SMT Steel Spacer with internal Thread M2.5 -55 °C up to +150 °C M2.5 5.1 3.5 700 3 Tape and Reel
61201021621SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-BHD 2.54 mm Male Box Header -40 °C up to +105 °C 20.36 10 Male Straight 3 Tray 2.54 Low Profile THT 250 20 max.
Samples
Order Code Data­sheet Downloads Status Product seriesApplicationOperating TemperatureTiØ OD
(mm)
Ø ID
(mm)
Qty.Interface TypeIR
(mA)
PolesL
(mm)
Vaporphase processPins
(pcs)
RowsGenderTypeIR
(A)
PackagingPitch
(mm)
VersionMountWorking Voltage
(V (AC))
Contact Resistance
(mΩ)
Tol. R Samples