IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies IM240-M6Z1B

EVAL-M1-IM240-A user manual iMOTION™ modular application design kit

Overview

TopologyOther Topology
Input voltage165-265 V
IC revision1.1

Description

This application note provides an overview of the evaluation-board EVAL-M1-IM240-A including its main features, key data, pin assignments and mechanical dimensions. The EVAL-M1-IM240-A board is a complete evaluation board including IM240 3-phase intelligent power modules (IPM) are designed for high-efficiency appliance motor drives such as air-conditioner fans and refrigerator compressors. In combination with either EVAL-M1-101T or EVAL-M1-099M it features and demonstrates Infineon’s CIPOS™ Micro IPM technology for motor drive. The evaluation board EVAL-M1-IM240-A for intelligent power modules (IPM) was developed to support customers during their first steps designing applications with CIPOS™ Micro power modules.

Features

  • 600 V 3-phase inverter including gate drivers & bootstrap function
  • Low Vce(sat) RC-DF IGBT technology
  • Temperature monitor
  • Accurate overcurrent shutdown (±5 %)
  • Fault reporting and programmable fault clear
  • Advanced input filter with shoot-through protection
  • Optimized dv/dt for loss and EMI trade offs
  • Open-emitter for single and leg-shunt current sensing
  • 3.3 V logic compatible
  • Isolation 1900 VRMS, 1 min
  • UL certified

Typical applications

  • Motor drives such as air-conditioner fans and refrigerator compressors.

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
Tol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQ
(%)
L
(µH)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
G
(mm)
GenderTypeIR
(A)
Packaging Samples
890324025017CSSPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains100 nF 275 X2 300 0.130 GΩ -40 °C up to +105 °C 15 18 6 ±10% Pitch 15 mm -40 °C up to +105 °C 12 4 Carton
691216510003SSPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 12 to 30 (AWG) 3.31 to 0.0509 (mm²) -30 °C up to +120 °C 5.08 15.24 -30 °C up to +120 °C 3 Horizontal 24 Box
691216910003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp Rising Cage Clamp PCB Yes 12 to 30 (AWG) 3.31 to 0.0509 (mm²) -30 °C up to +120 °C 7.5 22.5 -30 °C up to +120 °C 3 Horizontal 24 Box
744773022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PD2 SMT Power Inductor -40 °C up to +125 °C 4 4.5 4532 -40 °C up to +125 °C 2.2 3.38 0.071 85 3.2 2.5
151034RS03000SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-TMRW THT Mono-color Round Waterclear 621 Red 628 2600 2 AlInGaP 30 3 3 3 mm -40 °C up to +85 °C 5.3 Bulk
860010372006SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG8 Aluminum Electrolytic Capacitors100 µF 16 -40 °C up to +85 °C 2 11 16 2000 176 16 5 Ammopack
860020573008SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors100 µF 35 -40 °C up to +105 °C 2.5 11 ±20% 12 2000 160 35 6.3 Ammopack
860020474013SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATG5 Aluminum Electrolytic Capacitors330 µF 25 -40 °C up to +105 °C 3.5 11.5 ±20% 14 2000 310 82.5 8 Ammopack
860080374009SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 16 -55 °C up to +105 °C 3.5 11.5 ±20% 12 3000 575 35.2 8 Ammopack
861221485015SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-AIE8 Aluminum Electrolytic Capacitors220 µF 450 -25 °C up to +85 °C 10 31 ±20% 30.0 x 30.0 20 -25 °C up to +85 °C 3000 1640 943.93 30 Tray
885012006063SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF 5010 GΩ 1.6 0.8 ±5% 0603 NP0 Class I 0.4 -55 °C up to +125 °C 1000 0.8 7" Tape & Reel
885012206034SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)1 nF 1610 GΩ 1.6 0.8 ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012206036SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)2.2 nF 1610 GΩ 1.6 0.8 ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012206046SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF 165 GΩ 1.6 0.8 ±10% 0603 3.5 X7R Class II 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012206048SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)220 nF 162.3 GΩ 1.6 0.8 ±10% 0603 5 X7R Class II 0.4 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012007061SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)470 pF 5010 GΩ 2 1.25 ±5% 0805 NP0 Class I 0.5 -55 °C up to +125 °C 1000 0.8 7" Tape & Reel
885012007063SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF 5010 GΩ 2 1.25 ±5% 0805 NP0 Class I 0.5 -55 °C up to +125 °C 1000 0.8 7" Tape & Reel
885012007065SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)2.2 nF 5010 GΩ 2 1.25 ±5% 0805 NP0 Class I 0.5 -55 °C up to +125 °C 1000 0.8 7" Tape & Reel
885012207078SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF 250.5 GΩ 2 1.25 ±10% 0805 5 X7R Class II 0.5 -55 °C up to +125 °C 1.25 7" Tape & Reel
885012207098SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)100 nF 505 GΩ 2 1.25 ±10% 0805 2.5 X7R Class II 0.5 -55 °C up to +125 °C 0.8 7" Tape & Reel
885012107014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 µF 160.01 GΩ 2 1.25 ±20% 0805 10 X5R Class II 0.5 -55 °C up to +85 °C 1.25 7" Tape & Reel
885012006083SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 100 V(DC)470 pF 10010 GΩ -55 °C up to +125 °C 1.6 0.8 ±5% 0603 1000 NP0 Class I 0.4 -55 °C up to +125 °C 1000 0.8 7" Tape & Reel
885342208011SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSMH Mid and High Voltage1 nF 63010 GΩ -55 °C up to +125 °C 3.2 1.6 ±10% 1206 2.5 X7R Class II 0.6 -55 °C up to +125 °C 1.25 7" Tape & Reel
613020243121SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Angled Dual Socket Header1000 MΩ 2.54 25.9 -40 °C up to +105 °C 20 Dual Socket Header Angled 3 Tray
750344226SPEC
Active i| Production is active. Expected lifetime: >10 years. Flyback Transformer
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesApplicationPCB/Cable/PanelModularityWire SectionλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CVR
(V (AC))
Safety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOOperating TemperaturePitch
(mm)
L
(mm)
W
(mm)
Tol. CSizeQmin.DF
(%)
Ceramic TypeFl
(mm)
Operating TemperatureQ
(%)
L
(µH)
ISAT
(A)
RDC max.
(Ω)
fres
(MHz)
Endurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
Ø D
(mm)
Pins
(pcs)
RowsH
(mm)
G
(mm)
GenderTypeIR
(A)
Packaging Samples