Topology | Other Topology |
IC revision | A |
BOOST-PSEMTHR-007 is the base board for the TPS23880 and TPS23881 PSE controllers. This board contains four 2-pair ports that can be used to send up to 30W/port for IEEE 802.3at applications and two 4-pair ports that can be used to send up to 90W/port for IEEE 802.3bt applications.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | xPxC | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Version | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 7499511611A | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WE-RJ45 LAN Transformer | PoE+ HPLE | – | – | – | – | Yes | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 17 | – | – | – | – | – | – | 1000BASE-T | PoE+ | 1 | Up | Yes | 0 °C up to +70 °C | green/orange-yellow | current & voltage | THT | Yes | – | – | 13.87 | – | PoE+ | – | – | – | THT | 33.02 | – | – | – | – | ||
![]() | 691236510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2365 - 5.08 mm Horiz. Entry w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | – | – | THT | – | 2 | – | – | – | Horizontal | 20 | Box | 5.08 | – | 10.16 | 450 | 20 | – | 12 to 30 (AWG) | |
![]() | 150060BS75000 | SPEC | 26 files RAY files
| Active i| Production is active. Expected lifetime: >10 years. | WL-SMCW SMT Mono-color Chip LED Waterclear | – | – | – | – | – | – | – | 470 | Blue | 465 | 145 | 3.2 | InGaN | 140 | – | – | – | 0603 | – | – | – | 0.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 0.7 | – | – | – | Tape and Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 150141GS73100 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-SMTW SMT Mono-color TOP LED Waterclear | – | – | – | – | – | – | – | 525 | Green | 515 | 1000 | 3.1 | InGaN | 120 | – | – | – | 3528 | – | – | – | 2.8 | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +85 °C | – | – | SMT | – | – | – | 1.9 | – | – | – | Tape and Reel | – | – | 3.5 | – | – | – | – | ||
![]() | 885012206095 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 50 | 0603 | 3 | 5 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885012207022 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1 µF | ±10% | 10 | 0805 | 5 | 0.5 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 885012107009 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 10 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 4.7 µF | ±20% | 10 | 0805 | 10 | 0.02 GΩ | X5R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +85 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 61300311821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 3 | Single | – | Socket Header | Straight | 3 | Tray | 2.54 | – | 8.12 | 250 | 20 | max. | – | |
![]() | 61301011821 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | Single | – | Socket Header | Straight | 3 | Tray | 2.54 | – | 25.9 | 250 | 20 | max. | – | |
![]() | 61201021621 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-BHD 2.54 mm Male Box Header | – | PCB | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 10 | – | – | Male | Straight | 3 | Tray | 2.54 | Low Profile | 20.36 | 250 | 20 | max. | – | |
![]() | 61300211121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | – | – | – | – | – | – | – | – | – | – | – | – | -40 °C up to +105 °C | – | – | THT | – | 2 | Single | – | Pin Header | Straight | 3 | Bag | 2.54 | – | 5.08 | 250 | 20 | max. | – | |
![]() | 615008138021 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-MJ Modular Jack Vertical Plastic 8P8C | – | – | – | – | 8P8C | No | CAT 3 | – | – | – | – | – | – | – | – | – | – | – | – | 500 MΩ | – | – | – | – | – | – | – | – | – | – | 1x1 | – | – | -40 °C up to +85 °C | – | – | THT | – | – | – | – | – | Vertical | 1.5 | Tray | – | – | – | 120 | 20 | max. | – | |
![]() | 885012207128 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 100 nF | ±10% | 100 | 0805 | 2.5 | 1 GΩ | X7R Class II | 1.25 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 2 | – | – | – | – | ||
![]() | 885012206114 | SPEC | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 100 V(DC) | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 10 nF | ±10% | 100 | 0603 | 2.5 | 10 GΩ | X7R Class II | 0.8 | 0.4 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 0.8 | – | – | – | 7" Tape & Reel | – | – | 1.6 | – | – | – | – | ||
![]() | 885342211007 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSMH Mid and High Voltage | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | ±10% | 2000 | 1812 | 2.5 | 10 GΩ | X7R Class II | 3.2 | 0.5 | – | – | – | – | – | – | – | – | – | – | -55 °C up to +125 °C | – | – | – | – | – | – | 1.25 | – | – | – | 7" Tape & Reel | – | – | 4.5 | – | – | – | – | ||
![]() | 865080862008 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ASLI Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 47 µF | ±20% | 100 | 12.5 x 14.0 | 10 | 2.12766 MΩ | – | 13 | – | 2000 | 240 | 349 | 47 | 12.5 | – | – | – | – | – | -55 °C up to +105 °C | – | – | V-Chip SMT | – | – | – | – | – | – | – | 15" Tape & Reel | – | SMT | 14 | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | xPxC | EMI | Application System | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | Tol. C | VR (V (DC)) | Size | DF (%) | RISO | Ceramic Type | W (mm) | Fl (mm) | Endurance (h) | IRIPPLE (mA) | Z (mΩ) | ILeak (µA) | Ø D (mm) | Data rate | PoE | Ports | Tab | Improved CMRR | Operating Temperature | LED | PHY Chip Mode | Mount | Shield Tabs | Pins (pcs) | Rows | H (mm) | Gender | Type | IR (A) | Packaging | Pitch (mm) | Version | L (mm) | Working Voltage (V (AC)) | Contact Resistance (mΩ) | Tol. R | Stranded Wire Section (AWG) | Samples |
---|