Topology | Power Factor Correction |
IC revision | 2 |
The device is an off-line converter with an 800 V avalanche ruggedness power section, a PWM controller, user defined overcurrent limit, protection against feedback network disconnection, hysteretic thermal protection, soft start up and safe auto restart after any fault condition.Advance frequency jittering reduces EMI filter cost. Burst mode operation and the devices very low consumption both help to meet the standard set by energy saving regulations.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | IR (A) | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 691213510002 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2135 - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 14 to 30 (AWG) 2.08 to 0.0509 (mm²) | – | – | – | – | – | 5.08 | 10.16 | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | – | – | – | – | Box | – | – | – | – | – | Horizontal | 2 | – | – | – | – | 14 | |
![]() | 742792021 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WE-CBF SMT EMI Suppression Ferrite Bead | – | – | – | – | – | – | – | – | – | – | 2 | 1.2 | – | 0805 | -55 °C up to +125 °C | – | – | 0.5 | – | – | – | – | – | – | – | – | – | – | 22 | 40 | 1000 MHz | 6000 | 0.008 | High Current | – | – | 0.9 | – | – | 4.5 | ||
![]() | 860160572002 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATLL Aluminum Electrolytic Capacitors | – | – | – | – | 15 µF | 35 | – | – | – | 2 | 11 | – | ±20% | – | – | 12 | – | – | – | – | – | 4000 | 144 | 5.25 | 5 | – | – | Ammopack | – | – | – | – | – | – | – | – | – | – | – | – | ||
![]() | 885012206046 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 16 V(DC) | – | – | – | – | 100 nF | 16 | – | – | 5 GΩ | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012206076 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 1 µF | 25 | – | – | 0.5 GΩ | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 10 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012206079 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 220 pF | 50 | – | – | 10 GΩ | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012206083 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | 50 | – | – | 10 GΩ | – | 1.6 | 0.8 | ±10% | 0603 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.4 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 100 nF | 50 | – | – | 5 GΩ | – | 2 | 1.25 | ±10% | 0805 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012208058 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | 100 nF | 25 | – | – | 5 GΩ | – | 3.2 | 1.6 | ±10% | 1206 | -55 °C up to +125 °C | 3.5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 885012208075 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | 1 nF | 50 | – | – | 10 GΩ | – | 3.2 | 1.6 | ±10% | 1206 | -55 °C up to +125 °C | 2.5 | X7R Class II | 0.6 | – | – | – | – | – | – | – | – | – | 7" Tape & Reel | – | – | – | – | – | – | – | – | 0.8 | – | – | – | ||
![]() | 450301014042 | SPEC | – | 5 files | Active i| Production is active. Expected lifetime: >10 years. | WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm | – | – | – | – | – | 12 | – | – | 10000 MΩ | – | – | – | – | – | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 800 | SPDT | Bulk | – | – | – | – | – | – | – | – | – | – | – | 0.5 | |
![]() | 971100351 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SSTIE Steel Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | -55 °C up to +150 °C | – | – | – | 5 | M3 | M3 | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 971100354 | SPEC | – | 3 files | Active i| Production is active. Expected lifetime: >10 years. | WA-SBRIE Brass Spacer Stud, metric, internal/external | – | – | – | – | – | – | – | – | – | – | 10 | – | – | – | -55 °C up to +150 °C | – | – | – | 5 | M3 | M3 | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | – | – | – | – | |
![]() | 61300311121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm THT Pin Header | – | – | – | – | – | – | – | – | 1000 MΩ | 2.54 | 7.62 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | – | – | Bag | – | – | – | – | – | Straight | 3 | Single | – | – | Pin Header | 3 | |
![]() | 890303425004CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTBE Film Capacitors | – | – | – | – | 100 nF | 630 | 28 | 1 | 9000 MΩ | 15 | 18 | 6 | ±10% | Pitch 15 mm | – | – | – | – | – | – | – | – | – | – | – | – | – | Carton | – | – | – | – | – | – | – | – | 12 | 4 | – | – | ||
750344313 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | PFC Inductor | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | ||
750317707 | SPEC | – | – | Active i| Production is active. Expected lifetime: >10 years. | Flyback Transformer | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | C | VR (V (DC)) | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | DF (%) | Ceramic Type | Fl (mm) | SW (mm) | Ti | To | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Operation Force (g) | Schematic | Packaging | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR 2 (mA) | RDC max. (Ω) | Type | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | IR (A) | Samples |
---|