IC manufacturers NXP

IC manufacturers (103)

NXP SE050C2HQ1/Z01SDZ | Demoboard ICC-QMC-DB Digital Board

Quad Motor Control Development Platform

Overview

TopologyOther Topology

Description

The Quad Motor Control Development Platform shows how a single i.MX RT1050 Crossover MCU can control up to four different motors, while managing wired or wireless connectivity and an HMI interface. Leverage this flexible two-board kit to evaluate motor control performance, speed up motor control designs based on the i.MX RT Crossover MCUs, and learn to use NXP EdgeLock™ security technology to enable safer communications and industrial control.

Features

  • Arm® Cortex®-M7 core
  • Cortex-M7 core running up to 600 MHz to reach 3020 CoreMark/1284 DMIPS
  • Real-time and low-latency, with response as low as 20 ns
  • Qualified for industrial and consumer use
  • The i.MX RT Crossover MCU family supports many lower-cost or higher-feature options

Products

Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
Size
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
ISAT(A)
fres(MHz)
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
Winding Style
L(µH)
IR(mA)
VR(V)
VT(V (AC))
Data rate
PoE
Ports
Tab
Improved CMRR
Operating Temperature
LED
PHY Chip Mode
Mount
Shield Tabs
SamplesAvailability & Sample
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Length1.6 mm
Width0.8 mm
Height0.4 mm
PackagingTape and Reel 
Operating Temperature -40 °C up to +85 °C
Check availability
SPECWE-CBF SMT EMI Suppression Ferrite Bead, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size0603 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.3 mm
Impedance @ 100 MHz300 Ω
Maximum Impedance450 Ω
Maximum Impedance250 MHz 
Rated Current 22000 mA
DC Resistance0.15 Ω
TypeHigh Current 
Rated Current1500 mA
Operating Temperature -55 °C up to +125 °C
MountSMT 
Check availability
SPECWE-CNSW SMT Common Mode Line Filter, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size0805 
Length2 mm
Width1.2 mm
Height1.2 mm
Impedance @ 100 MHz90 Ω
DC Resistance0.3 Ω
Winding Stylebifilar 
Inductance0.131 µH
Rated Current370 mA
Rated Voltage50 V
Insulation Test Voltage125 V (AC)
Operating Temperature -40 °C up to +125 °C
MountSMT 
Check availability
SPECWE-TPC SMT Tiny Power Inductor, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Size2813 
Length2.78 mm
Width2.78 mm
Height1.35 mm
Saturation Current1.6 A
Self Resonant Frequency150 MHz
DC Resistance0.055 Ω
Inductance1 µH
Rated Current2200 mA
Operating Temperature -40 °C up to +125 °C
MountSMT 
Check availability
SPECWE-RJ45 LAN Transformer, –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Length21.25 mm
Width16 mm
Height13.5 mm
Inductance350 µH
Insulation Test Voltage1500 V (AC)
Data rate1000BASE-T 
PoEnon-PoE 
Ports1x1 
Tab PositionDown 
Improved Common Mode RejectionNo 
Operating Temperature -40 °C up to +85 °C
LED (Left-Right)green/yellow - green/yellow 
PHY Chip Modecurrent 
MountTHT 
Shield TabsYes 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance22 pF
Capacitance±5% 
Size0603 
Q-Factor840 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Rated Voltage50 V
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSGP MLCCs 16 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance220 nF
Capacitance±10% 
Size0603 
Dissipation Factor5 %
Insulation Resistance2.3 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Rated Voltage16 V
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 nF
Capacitance±10% 
Size0603 
Dissipation Factor2.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Rated Voltage50 V
Operating Temperature -55 °C up to +125 °C
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±10% 
Size0603 
Dissipation Factor3 %
Insulation Resistance5 GΩ
Ceramic TypeX7R Class II 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Rated Voltage50 V
Operating Temperature -55 °C up to +125 °C
Check availability