IC manufacturers Infineon Technologies

IC manufacturers (103)

Infineon Technologies IMZ120R-SIC

Motor Drives Evaluation Board with CoolSiC™ MOSFET in TO247 package

Overview

TopologyOther Topology
Input voltage340-480 V
Switching frequency10-100 kHz

Description

The EVAL-M5-IMZ120R-SIC evaluation board is a part of the iMOTION™ Modular Application Design Kit for motor drives. These boards can easily be interfaced via the iMOTION™ MADK-M5 32-pin interface connector to control boards such as the XMC DriveCard 4400 or XMC DriveCard 1300. Infineon provides a demonstration program provided with XMC Drive Card 4400 platform, to control a mother board and demonstrates Infineon’s CoolSiC™ MOSFETs in motor drives.

Features

  • CoolSiC™ 1200 V in TO247 3pin and 4pin package
  • Low inductive design
  • Isolated sensing with Δ∑-ADC
  • Overload and short-circuit hardware protection
  • Overtemperature hardware protection
  • Rugged gate driver technology with stability against transient and negative voltage
  • Measurement test points compatible with standard oscilloscope probes

Typical applications

  • Industrial Drives
  • Motor Control and Drives

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationVT
(V (AC))
Material Samples
744227SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter bifilar 2 51 5500 1000 0.16 80 CAN 500
744221SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-SL2 SMT Common Mode Line Filter bifilar 2 2000 9200 600 0.42 80 500
744833011180SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-TPB Three-Phase Common Mode Power Line Choke sectional 3 1100 18000 0.007 500 2500 MnZn
Order Code Data­sheet Simu­lation
744227SPEC
744221SPEC
744833011180SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesWinding StyleNumber of windingsL
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
ApplicationVT
(V (AC))
Material Samples