IC manufacturers Monolithic Power Systems

IC manufacturers (103)

Monolithic Power Systems MP6005 | Demoboard EV6005-K-00A

High Efficiency Flyback/Forward Controller Primary-Side Regulate Fly-back EV Board

Overview

TopologyFlyback Converter
Input voltage36-57 V
Output 112 V / 2.5 A
IC revision1.1

Description

EV6005-K-00A Evaluation Board is designed to demonstrate the capability of MP6005. The MP6005 is a high power, high efficiency flyback and forward controller. It is specifically designed for both low cost, small size isolated solution with primary-side regulate (PSR) flyback application, and high efficiency secondary-side regulate (SSR) active-clamped forward application. It also can be used in SSR flyback topology. MP6005 senses the third winding waveform on primary side to regulate output in PSR mode, saves the traditional complex opto-isolator circuit. MP6005 can also be set as SSR mode, while the SYNC driver provides high efficiency solution for active-clamped forward topology. The MP6005 also features with 2A GATE driver, frequency dithering, over load protection and over voltage protection. The MP6005 is available in MSOP10 package.

Features

  • 36V to 57V Input Voltage Range
  • 12V Output Voltage and 2.5A Output Current
  • Small Size PSR Fly-back Solution without Opto-Coupler Feedback
  • 250kHz Fixed Switching Frequency
  • Output Diode Compensation in PSR Mode
  • EMI Reduction with Frequency Dithering
  • Auxiliary Winding Supply VCC to Save IC Loss
  • 2A GATE and 0.8A SYNC Drivers
  • 160mV Switching Current Sense Limit
  • Hiccup Protection for OLP, SCP, OVP and Thermal Shutdown
  • Available in MSOP10 Package

Typical applications

  • Security Camera
  • Wireless AP
  • Industrial Isolated Power Supply
  • Video Telephone, POS System

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
CEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VersionVINVOut1
(V)
IOut1
(A)
L
(µH)
nVT
(V (AC))
SizeVaux
(V)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
Mount Samples
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

9 files Active i| Production is active. Expected lifetime: >10 years.WE-LHMI SMT Power Inductor 8.7 10.4 19.6 14 122 -40 °C up to +125 °C 4.45 4.5 0.47 4020 SMT
744272471SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-SL5 SMT Common Mode Line Filter 65 -40 °C up to +125 °C 10 sectional 2 470 1750 1600 0.065 80 SMT 470 1000 SMT
7491194912SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-PoE+ Power over Ethernet Plus Transformer -40 °C up to +125 °C 23.11 CCM Flyback 36 - 72 V (DC) 12 2.5 42 3:1:1 1500 EFD20 12 61 18 180 SMT
860080474010SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATLI Aluminum Electrolytic Capacitors220 µF 3000 -55 °C up to +105 °C 750 55 10 3.5 8 11.5 Ammopack 25
Order Code Data­sheet Simu­lation
744373240047SPEC

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

744272471SPEC
7491194912SPEC
860080474010SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesIRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC max.
(mΩ)
fres
(MHz)
CEndurance
(h)
Operating TemperatureIRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Pitch
(mm)
Ø D
(mm)
L
(mm)
PackagingWinding StyleNumber of windingsL1
(µH)
Zmax
(Ω)
IR
(mA)
RDC max.
(Ω)
VR
(V)
VersionVINVOut1
(V)
IOut1
(A)
L
(µH)
nVT
(V (AC))
SizeVaux
(V)
RDC 1
(mΩ)
RDC 2
(mΩ)
RDC 3
(mΩ)
Mount Samples