IC manufacturers Microchip

IC manufacturers (103)

Microchip USB7050 | Demoboard EVB-USB7050

EVB-USB7050 - USB Type-C PD Evaluation Board

Overview

TopologyBuck Converter
Input voltage12-24 V
Output 15 V

Description

The EVB-USB7050 is a demonstration and evaluation platform that provides the necessary requirements and interface options for evaluating the USB7050, which is a 4-port High-Speed (HS), Native USB Type-C™ SmartHub™ IC on a 4-layer RoHS-compliant Printed Circuit Board (PCB) with support for three ports of Power Delivery (PD). This allows the user to gain an understanding of the product and accelerate the integration of the USB7050 into the user’s design. The EVB-USB7050 evaluation platform supports four downstream ports: two USB 3.1 Gen1 PD ports with USB Type-C connectors and two USB ports with Type-A connectors (1 x USB 2.0, 1 x USB 3.1). The EVB-USB7050 platform also supports battery charging on all four downstream ports (maximum of 10A at any one time) and FlexConnect, a role reversal technology that enables ANY of the downstream ports to be the Host (upstream) port.

Features

  • USB7050 in a 100-pin QFN RoHS compliant package
  • USB 3.1 compliant (Gen1 operation)
  • USB 2.0 compliant (HS, FS, and LS operation)
  • 5V-tolerant USB pins
  • Self-powered operation
  • USB Gen1 upstream port supporting PD 3.0 (including UPD350 PD Transceiver)
  • Four Downstream USB ports:
  • Two USB Type-C Gen1 downstream PD ports (including UPD350 PD Transceiver)
  • Two Type-A downstream ports (1 x USB2.0, 1 x USB 3.1)
  • All downstream ports can be enabled for battery charging (BC1.2 or SE1, 2.1A max per port)
  • Microchip’s PortSwap, PHYBoost™ and VariSense™ technologies
  • Onboard SPI Flash for external downloadable firmware
  • Operates from a single voltage (+24V, regulated) external power supply
  • Onboard 25 MHz crystal or oscillator input
  • Single onboard +/-5.2V, 15A regulator

Typical applications

  • Automotive integrated head unit and breakout box
  • Standalone USB Hubs / Laptop Docks / PC Motherboards / PC Monitor Docks / Multi-function USB 3.1 Gen 1 Peripherals

More information

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Samples
885012107014SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)10 µF ±20% 16 0805 -55 °C up to +85 °C 100.01 GΩ X5R Class II 2 1.25 1.25 0.5 7" Tape & Reel
885012108022SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)10 µF ±10% 50 1206 -55 °C up to +85 °C 100.005 GΩ X5R Class II 3.2 1.6 1.6 0.6 7" Tape & Reel
7443551200SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-HCI SMT Flat Wire High Current Inductor 1365 -40 °C up to +155 °C 13.2 12.8 6.2 2 26.5 9 22 2.6 45 WE-PERM 2 SMT
692121030100SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WR-COM USB 3.0 Type A Horizontal -20 °C up to +85 °C100 MΩ Tape and Reel USB 3.0 Type A Horizontal Receptacle 9 THT 1.8 30
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
H
(mm)
Fl
(mm)
PackagingL
(µH)
IRP,40K
(A)
ISAT,10%
(A)
ISAT,30%
(A)
RDC
(mΩ)
fres
(MHz)
MaterialApplicationInterface TypeTypeGenderPins
(pcs)
MountIR
(A)
Working Voltage
(V (AC))
Samples