Topology | Other Topology |
IC revision | 2.1 |
The EVAL-M1-05-84D evaluation board is a part of the iMOTION™ Modular Application Design Kit for drives (iMOTION™ MADK). The MADK-platform is intended to use various power stages with different control boards. These boards can easily be interfaced through the 20 pin iMOTION™ MADK-M1 interface connector. This evaluation board is designed to give comprehensible solutions of a power stage featuring CIPOS™ Micro. The board is equipped with all assembly groups for sensor less field oriented control (FOC). It provides a singlephase AC-connector, rectifier, DC-link and 3-phase output for power. It contains emitter-shunts for current sensing and a voltage divider for DC-link voltage measurement. The EVAL-M1-05-84D evaluation board is available from Infineon. The features of this board are described in the design feature chapter of this document, whereas the remaining paragraphs provide information to enable the customers to copy, modify and qualify the design for production according to their own specific requirements. Environmental conditions were considered in the design of the EVAL-M1-05-84D. The design was tested as described in this document but not qualified regarding safety requirements or manufacturing and operation over the whole operating temperature range or lifetime. The boards provided by Infineon are subject to functional testing only. Evaluation boards are not subject to the same procedures as regular products regarding Returned Material Analysis (RMA), Process Change Notification (PCN) and Product Discontinuation (PD). Evaluation boards are intended to be used under laboratory conditions by specialists only.
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 890324025017CS | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-FTX2 Film Capacitors | Across the mains | – | – | – | – | – | – | – | – | – | – | 100 nF | 275 | X2 | 300 | 0.1 | 30 GΩ | -40 °C up to +105 °C | 15 | 18 | 6 | ±10% | Pitch 15 mm | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | – | – | 12 | 4 | – | – | – | Carton | ||
![]() | 691216510003S | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2165S - 5.08 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | 5.08 | 15.24 | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 3 | – | – | – | – | Horizontal | 24 | Box | |
![]() | 691216910003 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-TBL Series 2169 - 7.50 mm Horizontal Entry Modular w. Rising Cage Clamp | Rising Cage Clamp | PCB | Yes | 12 to 30 (AWG) 3.31 to 0.0509 (mm²) | – | – | – | – | – | – | – | – | – | – | – | – | – | -30 °C up to +120 °C | 7.5 | 22.5 | – | – | – | -30 °C up to +120 °C | – | – | – | – | – | – | – | – | 3 | – | – | – | – | Horizontal | 24 | Box | |
![]() | 151034RS03000 | SPEC | 6 files | Active i| Production is active. Expected lifetime: >10 years. | WL-TMRW THT Mono-color Round Waterclear | – | – | – | – | 621 | Red | 628 | 2600 | 2 | AlInGaP | 30 | – | – | – | – | – | – | – | – | 3 | 3 | – | 3 mm | -40 °C up to +85 °C | – | – | – | – | – | – | – | – | – | – | 5.3 | – | – | – | – | Bulk | ||
![]() | 860020574012 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 220 µF | 35 | – | – | – | – | -40 °C up to +105 °C | 3.5 | 11.5 | – | ±20% | – | – | – | 12 | – | – | 2000 | 255 | 77 | 8 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 860021380020 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-ATG5 Aluminum Electrolytic Capacitors | – | – | – | – | – | – | – | – | – | – | – | 100 µF | 400 | – | – | – | – | -25 °C up to +105 °C | 7.5 | 31.5 | – | ±20% | – | – | – | 15 | – | – | 2000 | 520 | 1200 | 16 | – | – | – | – | – | – | – | Ammopack | ||
![]() | 885012007063 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 nF | 50 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012007065 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 2.2 nF | 50 | – | – | – | 10 GΩ | – | – | 2 | 1.25 | ±5% | 0805 | -55 °C up to +125 °C | 1000 | – | NP0 Class I | 0.5 | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207078 | SPEC | 8 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 25 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 1 µF | 25 | – | – | – | 0.5 GΩ | – | – | 2 | 1.25 | ±10% | 0805 | -55 °C up to +125 °C | – | 5 | X7R Class II | 0.5 | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012207098 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 50 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 100 nF | 50 | – | – | – | 5 GΩ | – | – | 2 | 1.25 | ±10% | 0805 | -55 °C up to +125 °C | – | 2.5 | X7R Class II | 0.5 | – | – | – | – | – | – | 0.8 | – | – | – | – | 7" Tape & Reel | ||
![]() | 885012107004 | SPEC | 9 files | Active i| Production is active. Expected lifetime: >10 years. | WCAP-CSGP MLCCs 6.3 V(DC) | – | – | – | – | – | – | – | – | – | – | – | 10 µF | 6.3 | – | – | – | 0.01 GΩ | – | – | 2 | 1.25 | ±20% | 0805 | -55 °C up to +85 °C | – | 15 | X5R Class II | 0.5 | – | – | – | – | – | – | 1.25 | – | – | – | – | 7" Tape & Reel | ||
![]() | 613020243121 | SPEC | – | 7 files | Active i| Production is active. Expected lifetime: >10 years. | WR-PHD 2.54 mm Angled Dual Socket Header | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | – | 1000 MΩ | – | 2.54 | 25.9 | – | – | – | -40 °C up to +105 °C | – | – | – | – | – | – | – | – | 20 | Dual | – | – | Socket Header | Angled | 3 | Tray |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Application | PCB/Cable/Panel | Modularity | Wire Section | λDom typ. (nm) | Emitting Color | λPeak typ. (nm) | IV typ. (mcd) | VF typ. (V) | Chip Technology | 2θ50% typ. (°) | C | VR (V (AC)) | Safety Class | dV/dt (V/µs) | DF @ 1 kHz (%) | RISO | Operating Temperature | Pitch (mm) | L (mm) | W (mm) | Tol. C | Size | Operating Temperature | Q (%) | DF (%) | Ceramic Type | Fl (mm) | Endurance (h) | IRIPPLE (mA) | ILeak (µA) | Ø D (mm) | Pins (pcs) | Rows | H (mm) | G (mm) | Gender | Type | IR (A) | Packaging | Samples |
---|