IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments LMG3410R050 | Demoboard LMG3410EVM-018

Using the LMG3410EVM-018 Half-Bridge and LMG34XXBB-EVM Breakout Board EVM

Overview

TopologyHalf-Bridge Converter symmetrical isolated
Input voltage480 V
Switching frequency50-200 kHz
Output 112 V / 0.7 A

Description

LMG3410EVM-018 configures two LMG3410R050 GaN FETs in a half bridge with all the necessary auxiliary peripheral circuitry. This EVM is designed to work in conjunction with larger systems.

Features

  • Input voltage operates up to 600 V
  • Simple open loop design to evaluate performance of LMG3410R050
  • Single PWM input on board for PWM signal with 50 ns dead time
  • Convenient probe points for logic and power stage measurements with oscilloscope probes that have short ground spring probes

Typical applications

  • Totem-Pole PFC converters, Phase-Shifted Full Bridge or LLC Converter, Buck converter such as the LMG34XX-BB-EVM

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
74404020100SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WE-LQS SMT Power Inductor 10 0.5 0.6 860 39 2 1.6 1 SMT
760390014SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WE-PPTI Push-Pull Transformers 475 5 V (DC) 5 0.6 Functional 300 - 620 11 1:1.3 2500 6.73 10.2 4.19 SMT
Order Code Data­sheet Simu­lation
74404020100SPEC
760390014SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesL
(µH)
IR
(A)
ISAT
(A)
RDC
(mΩ)
fres
(MHz)
VINVOut1
(V (DC))
IOut1
(A)
Type of Insulationfswitch
(kHz)
∫Udt
(Vµs)
NPRI : NSECVT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples