IC manufacturers Onsemi

IC manufacturers (103)

Onsemi NCP1399 | Demoboard ONSEC-18-022

Current Mode Resonant Controller (Integrated High Voltage Drivers, High Performance)

Overview

TopologyPower Factor Correction
Switching frequency20-750 kHz

Description

The NCP1399 is a high performance current mode controller for half bridge resonant converters. This controller implements 600 V gate drivers, simplifying layout and reducing external component count. The built−in Brown−Out input function eases implementation of the controller in all applications. In applications where a PFC front stage is needed, the NCP1399 features a dedicated output to drive the PFC controller. This feature together with dedicated skip mode technique further improves light load efficiency of the whole application. The NCP1399 provides a suite of protection features allowing safe operation in any application. This includes: overload protection, over−current protection to prevent hard switching cycles, brown−out detection, open optocoupler detection, automatic dead−time adjust, overvoltage (OVP) and overtemperature (OTP) protections.

Features

  • High−Frequency Operation from 20 kHz up to 750 kHz
  • Current Mode Control Scheme
  • Automatic Dead−time with Maximum Dead−time Clamp

Typical applications

  • High power AC/DC adapters for notebooks / Offline battery chargers / Industrial and medical power sources / Computing power supplies

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
ISAT,10%
(A)
fres
(MHz)
VersionSW
(mm)
TiToEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Operation Force
(g)
SchematicPackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(mW)
VDE ApprovalPins
(pcs)
RowsG
(mm)
GenderType Samples
155124BS73200SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WL-SMSW SMT Mono-color Side View Waterclear 470 Blue 468 150 3.4 InGaN 120 Tape and Reel 3.2 1.5 1 SMT 95
7448030509SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMBNC Common Mode Power Line Choke Nanocrystalline THT 5 9 32 300 2100 Nanocrystalline 23 13.5 26 THT 40048238 4 5
744823422SPEC
11 files Active i| Production is active. Expected lifetime: >10 years.WE-CMB Common Mode Power Line Choke THT 4 2.2 30 250 1500 MnZn 23.5 13.8 25.5 THT 40042670 4 3
820412711SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WE-VD Disk Varistor 230 VAC THT 12.5 12.5 4.4 16 THT 275 350 430 3500 80 400 Yes
890324023023SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains100 nF X2 300 0.130 GΩ 10 Bulk 275 13 7 13 Boxed THT 18
890324024003SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-FTX2 Film Capacitors Across the mains330 nF X2 260 0.130 GΩ 12.5 Bulk 275 15 8.5 14 Boxed THT 18
7447055SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-FI Leaded Toroidal Line Choke 5.4 0.15 42 26 13 THT 15
7447231101SPEC
15 files Active i| Production is active. Expected lifetime: >10 years.WE-TI Radial Leaded Wire Wound Inductor 3.1 3.6 Heat Shrinking Tube 2.6 0.1 90 NiZn 11 11 19 THT
860240473003SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 2.5 5000 160 11.75 14 6.3 Ammopack 25 11
860240574004SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-AT1H Aluminum Electrolytic Capacitors47 µF 3.5 8000 240 16.45 12 8 Ammopack 35 11.5
860240475007SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-AT1H Aluminum Electrolytic Capacitors220 µF 5 10000 580 55 14 10 Ammopack 25 16
860080578019SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WCAP-ATLI Aluminum Electrolytic Capacitors680 µF 5 5000 2260 238 9 13 Ammopack 35 20
61302021021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Angled Dual Pin Header1000 MΩ 2.54 Bag 3 25.4 THT 20 Dual Pin Header Angled
450301014042SPEC
5 files Active i| Production is active. Expected lifetime: >10 years.WS-SLTV THT Mini Slide Switch, Opposite Side Connection 10x2.5 mm10000 MΩ 800 SPDT Bulk 0.5 12
971100365SPEC
3 files Active i| Production is active. Expected lifetime: >10 years.WA-SPAIE Plastic Spacer Stud, metric, internal/ external 6 M3 M3 Bag Polyamide 10
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header1000 MΩ 2.54 Bag 3 5.08 THT 2 Single Pin Header Straight
750317576SPEC
Active i| Production is active. Expected lifetime: >10 years. Inductor
750317636SPEC
Active i| Production is active. Expected lifetime: >10 years. PFC Inductor
750316907SPEC
Active i| Production is active. Expected lifetime: >10 years. Transformer
613016243121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Angled Dual Socket Header1000 MΩ 2.54 Tray 3 20.82 THT 16 Dual Socket Header Angled
Order Code Data­sheet Simu­lation
155124BS73200SPEC
7448030509SPEC
744823422SPEC
820412711SPEC
890324023023SPEC
890324024003SPEC
7447055SPEC
7447231101SPEC
860240473003SPEC
860240574004SPEC
860240475007SPEC
860080578019SPEC
61302021021SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

450301014042SPEC
971100365SPEC
61300211121SPEC
750317576SPEC
750317636SPEC
750316907SPEC
613016243121SPEC
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
ApplicationCSafety ClassdV/dt
(V/µs)
DF @ 1 kHz
(%)
RISOPitch
(mm)
ISAT,10%
(A)
fres
(MHz)
VersionSW
(mm)
TiToEndurance
(h)
IRIPPLE
(mA)
ILeak
(µA)
DF
(%)
Ø D
(mm)
Operation Force
(g)
SchematicPackagingIR
(A)
L
(mH)
RDC max.
(mΩ)
VR
(V (AC))
VT
(V (AC))
MaterialL
(mm)
W
(mm)
H
(mm)
MountVRMS
(V)
VDC
(V)
VBR
(V)
IPeak
(A)
Wmax
(J)
PDiss
(mW)
VDE ApprovalPins
(pcs)
RowsG
(mm)
GenderType Samples