IC manufacturers ROHM

IC manufacturers (103)

ROHM BD57015GWL | Demoboard MP WPC Receiver (kit)

Wireless Power Receiver IC

Overview

TopologyWireless Power Transfer
Input voltage20 V
Output 112 V / 1.5 A
IC revision001

Description

BD57015GWL is a stand-alone wireless power receiver IC. The device integrates a fully synchronous rectifier circuit withlow-impedance FETs, Qi compliant and PMA compliantpacket controller, adjustable regulated voltage output, and an open-drain output terminal to communicate with the power transmitter using amplitude modulation. BD57015GWL is targeted at mobile applicationsimplementing wireless charging compliant to Qi Medium Power standard and the PMA standard.

Features

Low Impedance FET rectifier High efficiency fully synchronous rectifier Maximum Input Voltage of 20V Supports Qi standard ver1.2, PMA standard SR1 Automatic Detection of Qi / PMA, or selection byexternal pin Open-Drain output terminal for modulation TX-RX coil Position Gap alarm

Typical applications

  • Cell Phones
  • Hand-held Mobile Devices
  • Smart Phones

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Pins
(pcs)
RowsGenderTypePackaging Samples
885012006063SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 50 V(DC)1 nF ±5% 50 -55 °C up to +125 °C10 GΩ NP0 Class I 1.6 0.8 0.4 0.8 0603 1000 7" Tape & Reel
885012205037SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 -55 °C up to +125 °C 55 GΩ X7R Class II 1 0.5 0.25 0.5 0402 7" Tape & Reel
885012206046SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 16 V(DC)100 nF ±10% 16 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 0.8 0603 7" Tape & Reel
885012206071SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)100 nF ±10% 25 -55 °C up to +125 °C 3.55 GΩ X7R Class II 1.6 0.8 0.4 0.8 0603 7" Tape & Reel
885012206076SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 25 V(DC)1 µF ±10% 25 -55 °C up to +125 °C 100.5 GΩ X7R Class II 1.6 0.8 0.4 0.8 0603 7" Tape & Reel
760308102207SPEC
8 files Active i| Production is active. Expected lifetime: >10 years.WE-WPCC Wireless Power Transfer Receiver Coil -20 °C up to +105 °C 40 40 1.2 works with Qi Rx IC's 40 x 40 x 1.2 mm 8 5 80 16 30 80 2
61301011821SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm Socket Header -40 °C up to +105 °C1000 MΩ 25.9 3 10 Single Socket Header Straight Tray
434331013822SPEC
6 files Active i| Production is active. Expected lifetime: >10 years.WS-TASU SMT Tact Switch 3.5x2.9 mm side push 12 -40 °C up to +85 °C100 MΩ 1.35 220 100000 White No not specified 0.05 Tape and Reel
61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 25.4 3 10 Single Pin Header Straight Bag
Order Code Data­sheet Simu­lation
885012006063SPEC
885012205037SPEC
885012206046SPEC
885012206071SPEC
885012206076SPEC
760308102207SPEC
61301011821SPEC
434331013822SPEC
61301011121SPEC

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesCTol. CVR
(V (DC))
Operating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
H
(mm)
Operation Force
(g)
Electrical Life
(Cycles)
Actuator ColorWashableVaporphase processComplianceSizeL
(µH)
IR
(A)
RDC max.
(mΩ)
fres
(MHz)
Q
(%)
P
(W)
Pins
(pcs)
RowsGenderTypePackaging Samples