Cart

Your cart is empty.
IC manufacturers Texas Instruments

IC manufacturers (103)

Texas Instruments MSP430G2553 | Demoboard TIDA-00475

MIXED SIGNAL MICROCONTROLLER

Overview

TopologyOther Topology
Switching frequency16000 kHz
IC revisionE1

Description

The Texas Instruments MSP430 family of ultra-low-power microcontrollers consists of several devices featuring different sets of peripherals targeted for various applications. The architecture, combined with five low-power modes, is optimized to achieve extended battery life in portable measurement applications. The device features a powerful 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency. The digitally controlled oscillator (DCO) allows wake-up from low-power modes to active mode in less than 1 µs.

The MSP430G2x13 and MSP430G2x53 series are ultra-low-power mixed signal microcontrollers with built-in 16-bit timers, up to 24 I/O capacitive-touch enabled pins, a versatile analog comparator, and built-in communication capability using the universal serial communication interface. In addition the MSP430G2x53 family members have a 10-bit analog-to-digital (A/D) converter. For configuration details see .

Typical applications include low-cost sensor systems that capture analog signals, convert them to digital values, and then process the data for display or for transmission to a host system.

Features

  • Low Supply-Voltage Range: 1.8 V to 3.6 V

  • Ultra-Low Power Consumption Active Mode: 230 µA at 1 MHz, 2.2 V

  • Standby Mode: 0.5 µA

  • Off Mode (RAM Retention): 0.1 µA

  • Five Power-Saving Modes

  • Ultra-Fast Wake-Up From Standby Mode in Less Than 1 µs

  • 16-Bit RISC Architecture, 62.5-ns Instruction Cycle Time

  • Basic Clock Module Configurations Internal Frequencies up to 16 MHz With Four Calibrated Frequency

  • Internal Very-Low-Power Low-Frequency (LF) Oscillator

  • 32-kHz Crystal

  • External Digital Clock Source

  • Two 16-Bit Timer_A With Three Capture/Compare Registers

  • Up to 24 Capacitive-Touch Enabled I/O Pins

  • Universal Serial Communication Interface (USCI) Enhanced UART Supporting Auto Baudrate Detection (LIN)

  • IrDA Encoder and Decoder

  • Synchronous SPI

  • I2C™

  • On-Chip Comparator for Analog Signal Compare Function or Slope Analog-to-Digital (A/D) Conversion

  • 10-Bit 200-ksps Analog-to-Digital (A/D) Converter With Internal Reference, Sample-and-Hold, and Autoscan

  • Brownout Detector

  • Serial Onboard Programming, No External Programming Voltage Needed, Programmable Code Protection by Security Fuse

  • On-Chip Emulation Logic With Spy-Bi-Wire Interface

  • Package Options TSSOP: 20 Pin, 28 Pin

  • PDIP: 20 Pin

  • QFN: 32 Pin

Typical applications

  • Battery-Powered Garden Tools
  • Battery-Powered Power Tools

Products

Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples
150060GS75000SPEC
26 files Active i| Production is active. Expected lifetime: >10 years.WL-SMCW SMT Mono-color Chip LED Waterclear 525 Green 515 430 3.2 InGaN 140 0603 -40 °C up to +85 °C 1.6 0.8 0.7 Tape and Reel
885012205008SPEC
9 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 10 V(DC)2.2 nF ±10% 10 0402 -55 °C up to +125 °C 510 GΩ X7R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012105001SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)100 nF ±20% 6.3 0402 -55 °C up to +85 °C 101 GΩ X5R Class II 1 0.5 0.25 0.5 7" Tape & Reel
885012105008SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WCAP-CSGP MLCCs 6.3 V(DC)4.7 µF ±20% 6.3 0402 -55 °C up to +85 °C 200.01 GΩ X5R Class II 1 0.5 0.25 0.5 7" Tape & Reel
61300211121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 5.08 2 Single Pin Header Straight 3 Bag
61300311121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 7.62 3 Single Pin Header Straight 3 Bag
61300411121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Pin Header -40 °C up to +105 °C1000 MΩ 10.16 4 Single Pin Header Straight 3 Bag
61300621121SPEC
7 files Active i| Production is active. Expected lifetime: >10 years.WR-PHD 2.54 mm THT Dual Pin Header -40 °C up to +105 °C1000 MΩ 7.62 6 Dual Pin Header Straight 3 Bag
Samples
Order Code Data­sheet Simu­lation Downloads Status Product seriesλDom typ.
(nm)
Emitting ColorλPeak typ.
(nm)
IV typ.
(mcd)
VF typ.
(V)
Chip Technology50% typ.
(°)
CTol. CVR
(V (DC))
SizeOperating TemperatureDF
(%)
RISOCeramic TypeL
(mm)
W
(mm)
Fl
(mm)
Pins
(pcs)
RowsH
(mm)
GenderTypeIR
(A)
Packaging Samples