IC manufacturers Anpec

IC manufacturers (108)

Anpec APW9211S | Demoboard EVB_APW9211S

High Efficiency 16V, 2-CH Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Output 12 A
Output 24 A
IC revisionA.2

Description

The APW9211S is a two-channel synchronous mode PWM converter with 4A continuous current capability for one channel and 2A continuous current capability for the other one.Each channel of the APW9211S has independent enable,and it also allows the two regulators to start together by using the same enable signal and the same soft-start capacitor. Although the switching frequency of the APW9211S is fixed at 600kHz.The APW9211S also provides a 180-degree phase shifting technique to minimize switching noise. The output voltage of each channel can be adjusted using an external resistor divider. Other features include UVP, current limit, and OTP. The APW9211S is available in a VTQFN-13 package with small size and excellent thermal capacity.

Features

  • Input Voltage range : 4.5V to 16V.
  • 4A/2A Output Current on Channel1/2.
  • Low IQ=155μA (typ.) to improve Light Load Efficiency
  • Typical 0.6V ±1% Internal Reference Voltage.
  • Optimized Upper and Lower MOSFETs RDS_on for max Efficiency:
  • N-CH MOSFET (75 mΩ) for CH1 High Side.
  • N-CH MOSFET (45 mΩ) for CH1 Low Side.
  • N-CH MOSFET (95 mΩ) for CH2 High Side.
  • N-CH MOSFET (55 mΩ) for CH2 Low Side.
  • Built in OVP, UVP, Current Limit and OTP.
  • Low Cost VTQFN-13 package.
  • Lead Free and Green Devices Available (RoHSCompliant)

Typical applications

  • Set-Top-Box, Passive Optical Network, Router, Digital Subscriber Line

More information

Parts approved by Anpec

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 5.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 5.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
–Check availability