IC manufacturers Anpec

IC manufacturers (108)

Anpec APW9202M | Demoboard APW9202M

High Efficiency 18V, 2-CH Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
IC revisionA.1

Description

The APW9202M is a two-channel synchronous mode PWM converter with 3A continuous current capability for one channel and 2A continuous current capability for the other one.Each channel of the APW9202M has independent enable, and it also allows the two regulators to start together by using the same enable signal. Although the switching frequency of the APW9202M is fixed at 800kHz, it can also change the switching frequency via the PWM/SYNC pin.Another feature of this part is its ability to automatically optimize its BW (DyncBandwidth) to allow better dynamic response once it is synchronized to a higher external clock.The APW9202M also provides a 180-degree phase shiftingtechnique to minimize switching noise. The output voltage of each channel can be adjusted using an external resistor divider. Other features include UVP, current limit, and OTP.The APW9202M is available in a VTQFN-13 package with small size and excellent thermal capacity.

Features

  • Input Voltage range : 4.5V to 18V
  • 3A/2A Output Current on Channel1/2
  • Low IQ=155μA (typ.) to improve Light Load Efficiency
  • Typical 0.6V ±1% Internal Reference Voltage
  • Optimized Upper and Lower MOSFETs RDS_on for max Efficiency:
  • N-CH MOSFET (95 mΩ) for CH1 High Side
  • N-CH MOSFET (50 mΩ) for CH1 Low Side
  • N-CH MOSFET (105 mΩ) for CH2 High Side
  • N-CH MOSFET (60 mΩ) for CH2 Low Side
  • Built in OVP, UVP, Current Limit and OTP
  • Low Cost VTQFN-13 package
  • DyncBandwidthTM Technology

Typical applications

  • Set-Top-Box, Passive Optical Network, Router, Digital Subscriber Line

Parts approved by Anpec

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 5.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 5.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
–Check availability