IC manufacturers Anpec

IC manufacturers (108)

Anpec APW9202L | Demoboard Typical_Application_Circuit

High Efficiency 18V, 2-CH Buck Converter

Overview

TopologyBuck Converter
Input voltage4.5-18 V
Output 12 A
Output 23 A
IC revisionA.8

Description

The APW9202/S/L is a two-channel synchronous mode PWM converter with 3A continuous current capability for one channel and 2A continuous current capability for the other one.Each channel of the APW9202/S has independent enable,and it also allows the two regulators to start together by using the same enable signal. Although the switching frequency of the APW9202/S/L is fixed at 800kHz, it can also change the switching frequency via the PWM/SYNC pin.Another feature of this part is its ability to automatically optimize its BW(DyncBandwidth) to allow better dynamic response once it is synchronized to a higher external clock.The APW9202/S/L also provides a 180-degree phase shifting technique to minimize switching noise. The output voltage of each channel can be adjusted using an external resistor divider. Other features include UVP, current limit,and OTP.The APW9202/S/L is available in a VTQFN-13 package with small size and excellent thermal capacity.

Features

  • Input Voltage range : 4.5V to 18V.
  • 3A/2A Output Current on Channel1/2.
  • Low IQ=155μA (typ.) to improve Light Load Efficiency
  • Typical 0.6V ±1% Internal Reference Voltage.
  • Optimized Upper and Lower MOSFETs RDS_on for max Efficiency:
  • N-CH MOSFET (95 mΩ) for CH1 High Side.
  • N-CH MOSFET (50 mΩ) for CH1 Low Side.
  • N-CH MOSFET (105 mΩ) for CH2 High Side.
  • N-CH MOSFET (60 mΩ) for CH2 Low Side.
  • Channel Swap Function (APW9202S)
  • Level Shifter Output is Referenced to External DC Voltage (APW9202L)
  • Built in OVP, UVP, Current Limit and OTP.
  • Low Cost VTQFN-13 package.
  • Lead Free and Green Devices Available (RoHSCompliant).
  • DyncBandwidthTM Technology

Typical applications

  • Set-Top-Box, Passive Optical Network, Router, Digital Subscriber Line, G.Fast

More information

Parts approved by Anpec

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 3.3 µH, 5.15 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance3.3 µH
Performance Rated Current5.15 A
Saturation Current @ 30%7.1 A
DC Resistance39.9 mΩ
Self Resonant Frequency26 MHz
Operating Voltage80 V
MountSMT 
–Check availability
SPECWE-MAPI SMT Power Inductor, 4.7 µH, 5.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance4.7 µH
Performance Rated Current5.1 A
Saturation Current @ 30%8.2 A
DC Resistance39.9 mΩ
Self Resonant Frequency24 MHz
Operating Voltage80 V
MountSMT 
–Check availability