IC manufacturers AnDAPT Inc

IC manufacturers (105)

AnDAPT Inc AmP8DB6QF65 | Demoboard AmP8XEB1 (ARD_X_ZUM_C1_IC1)

Xilinx Zynq UltraScale+ MPSoC Performance Optimized Reference Design PMIC

Overview

TopologyOther Topology
Input voltage1.8 V
Output 11.5 V / 0.5 A

Description

The ARD_X_ZUM_C1 is a scalable power supply designed to provide power to Xilinx Zynq UltraScale+ (ZU+) MPSoC Performance optimized FPGAs.The design is scalable to support the most basic ZU2CG device with a dual-core Arm Cortex-53 application processor and dual-core Arm Cortex-R5F real-time processor to ZU19EG products that have graphics processing capabilities (GPUs) to ZU5EV devices with quad-core Arm Cortex-A53 application processor and dual-core Arm Cortex-R5 real-time processor with video processing abilities.

Features

  • Design supplies all 31 voltage rails (Figure 1) to Xilinx ZU+ MPSoC device using two AnDAPT PMIC (Figure 3) containing-
  • Seven sync buck switchers (C200) of 6 A capacity each
  • One DrMOS controller (C860) and DrMOS IC of 40 A capacity
  • Two LDOs (C710) of 2 A capacity
  • Inbuilt sequencer (C420) meeting Xilinx turn-on and turnoff timing requirements
  • Soft start/shut-down
  • Only one input 12 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Undervoltage Lockout (ViUVLO), Output Under voltage Lockout (VoUVLO),Overcurrent Protection(OCP), Output Overvoltage Protection (OVP), Over temperature Protection (OTP), Short-circuit Protection (SCP)
  • Easy to change any voltage, currents or sequencing (if required) including enable/disable rails using web-basedWebAmp R.D software
  • Power-good flag output and Enable input
  • IC junction temperature range –40°C to +125°C
  • Integrated design lending small PCB footprint
  • Reference design rails meet or exceed Xilinx power performance requirements

Typical applications

  • Signal processing/Motor control, Low-cost ultrasound, Machine vision/Smart vision, Surveillance/Reconnaissance
  • Networking
  • Traffic engineering/Flight navigation, Secure solutions
  • Cloud computing/Data center, Video processing, Human machine interface

More information

Products

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status Activei| Production is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability