IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_VRX_A1_IC1

Adaptive Multi-Rail Power Platform B – AmP

Overview

TopologyBuck Converter
Input voltage12 V
Output 10.85 V / 60 A
IC revision1

Description

The ARD_X_VRX_A1 is a scalable power supply designed to provide power to Xilinx Virtex UltraScale+ FPGA devices. The designs is scalable to support the cost- and power-optimized FPGA devices.

Features

  • AmPMIC enables programmable custom PMIC
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies
  • Scalable Integrated N-channel MOSFETs (SIM)
  • Current sense for protection, telemetry, regulation
  • Build Switching topologies - Buck, Boost, Buck-Boost
  • Build Linear topologies - LDO, Load Switch
  • Analog fabric connectivity for sensor signals
  • Digital μLogic fabric connectivity: Analog/Digital Blocks
  • Industry first: Analog Proficiency - Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
VR(V (DC))
Endurance(h)
Operating Temperature
IRIPPLE(mA)
RESR(mΩ)
ILeak(µA)
DF(%)
L(mm)
W(mm)
H(mm)
Packaging
Tol. C
Size
RISO
Ceramic Type
Fl(mm)
L(µH)
LR(µH)
IR(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, 25 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Rated Voltage25 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor20 %
Length1.6 mm
Width0.8 mm
Height0.8 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0603 
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.35 mm
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 47 µF, 6.3 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Rated Voltage6.3 V (DC)
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Length2 mm
Width1.25 mm
Height1.25 mm
Packaging7" Tape & Reel 
Capacitance±20% 
Size0805 
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Pad Dimension0.5 mm
Check availability
SPECWCAP-PHLE Aluminum Polymer Capacitors, 470 µF, 2 V (DC)
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance470 µF
Rated Voltage2 V (DC)
Endurance 2000
Operating Temperature -55 °C up to +105 °C
Ripple Current8500 mA
ESR4.5 mΩ
Leakage Current94 µA
Dissipation Factor6 %
Length7.3 mm
Width4.3 mm
Height1.9 mm
Packaging13" Tape & Reel 
Capacitance±20% 
Size7.3 x 4.3 x 1.9 
Check availability
SPECWE-HCM SMT High Current Flat Wire Inductor, –, –

PCN pending

Due to a pending PCN there will be a new datasheet revision issued for this order code soon. Please find the actual as well based on valid PCN date the new revision datasheet below. If you have further questions please get in contact with our sales staff.

Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Operating Temperature -40 °C up to +125 °C
Length10.2 mm
Width8 mm
Height8.1 mm
Size1088 
Pad Dimension2.5 mm
Inductance0.1 µH
Rated Inductance0.099 µH
Rated Current60 A
Saturation Current @ 10%107.3 A
Saturation Current @ 30%114.1 A
DC Resistance0.18 mΩ
Self Resonant Frequency94 MHz
MaterialMnZn 
Check availability