IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_X_AUP_A1

Xilinx Artix UltraScale+ Cost-optimized Minimum Rails FPGA PMIC

Overview

TopologyBuck Converter
Input voltage1.8 V
Output 10.85 V / 0.35 A

Description

The ARD_X_AUP_A1 is a scalable power supply designed to provide power to Xilinx Artix UltraScale+ Cost-optimized FPGA devices using minimum number of power rails. The designs are scalable to support the cost- and power-optimized FPGA devices including AU10P, AU15P, AU20P, and AU25P.

Features

  • Design supplies all 10 voltage rails (Figure 1) to Xilinx Artix UltraScale+ FPGA using one AnDAPT PMIC (Table 1) containing-
  • Four async buck switchers (C150) of 6 A capacity each
  • Two LDOs (C710) of 2 A capacity each
  • Two load switches (C750) of 6 A capacity each
  • Inbuilt sequencer (C420) meeting Xilinx turn-on and turnoff timing requirements
  • Soft start/shut-down
  • Only one input of 12 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Undervoltage Lockout (ViUVLO), Output Under voltage Lockout (VoUVLO), Overcurrent Protection (OCP), Output Overvoltage Protection (OVP), Overtemperature Protection (OTP), Short-circuit Protection (SCP)
  • Easy to change any voltage, currents or sequencing (if required) including enable/disable rails using web-basedWebAmp R.D software

Typical applications

  • Industrial IoT/Factory automation
  • Secure networking
  • Machine vision/Image processing, 4k broadcast/Video processing

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage25 V (DC)
Size1206 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length3.2 mm
Width1.6 mm
Height1.6 mm
Pad Dimension0.6 mm
Packaging7" Tape & Reel 
Check availability