IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_M_MPF_A1

Microchip PolarFire Ease-of-Use Power Solution

Overview

TopologyBuck Converter
Input voltage5 V
Output 11 V / 6 A
IC revision1

Description

The ARD_M_MPF_A1 is an Ease-of-Use focused power supply designed to provide power to Microchip PolarFire FPGAs for 5 V applications. The design is scalable to support the most basic MPF050 devices with 48k logic elements to MPF500 devices employing 500k logic elements featuring 12.7G transceivers.

Features

  • Design supplies all 9 voltage rails (Figure 1) to Microchip PolarFire FPGA device using one AmP PMIC (Figure 1)containing-
  • Three sync buck switchers (C200) of 6 A capacity each
  • One asynchronous buck switcher (C150) of 6 A capacity
  • One LDO (C710) of 2 A capacity
  • Inbuilt sequencer (C420) meeting PolarFire turn-on and turn-off timing requirements
  • Soft start/shut-down
  • Only one input 5 V (±10%) required
  • Adjustable output voltage with down to 2.4 mV resolution
  • 1% voltage accuracy
  • Efficiency up to 90%
  • QFN 5x5 sq. mm package
  • Protections:Input Under voltage Lockout (ViUVLO), Output Under voltage Lockout (VoUVLO), Overcurrent Protection(OCP), Output Overvoltage Protection (OVP), Over temperature Protection (OTP), Short-circuit Protection (SCP)
  • Easy to change any voltage, currents or sequencing (if required) including enable/disable rails using web-basedWebAmp R.D and/or WebAmp software
  • Power-good flag output and Enable input
  • IC junction temperature range –40°C to +125°C
  • Integrated design lending small PCB footprint
  • Reference design rails meet or exceed Xilinx power performance requirements

Typical applications

  • IoT markets, Wireline access networks, Cellular infrastructure
  • Commercial aviation markets
  • Industrial automation

More information

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 25 V(DC), 100 nF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance100 nF
Capacitance±20% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance5 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 6.3 V(DC), 47 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.002 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Size7030 
Operating Temperature -40 °C up to +125 °C
Length7.3 mm
Width6.6 mm
Height2.8 mm
Inductance0.82 µH
Performance Rated Current12.7 A
Saturation Current @ 10%15 A
Saturation Current @ 30%31.9 A
DC Resistance8 mΩ
Self Resonant Frequency60 MHz
MountSMT 
Check availability