IC manufacturers AnDAPT Inc

IC manufacturers (108)

AnDAPT Inc AmP8DB6QF65 | Demoboard ARD_A_ARR10GT

AmP PMIC: ARD_A_ARR10GT_IC1

Overview

TopologyOther Topology
Input voltage1.8 V
Output 11.2 V / 0.5 A
IC revision1

Description

The ARD_A_ARR10GT is a scalable power supply designed to provide power to Altera Arria 10 GT devices. The design is scalable and flexible to support the FPGA family SKUs from the most basic 10AT090 to the most feature-rich and power hungry 10AT115. The programmable system integration, upward scalability, high performance/watt numbers and reduced time-to-market features of the AnDAPT’s AmP PMIC makes it an ideal match for handling power management responsibilities of Arria 10 GT FPGA solutions.

Features

  • AmP PMIC enables programmable custom PMIC
  • Integrate application targeted Power Components
  • Power Blocks for a variety of topologies
  • Scalable Integrated N-channel MOSFETs (SIM)
  • Voltage, current sense for protection, telemetry, regulation
  • Build Switching topologies - High/Low current buck, single/two phase DrMOS control
  • Build Linear topologies - LDO, Load Switch
  • Analog fabric connectivity for sensor signals
  • Digital μLogic fabric connectivity: Analog/Digital Blocks
  • Industry first: Analog Proficiency - Digital Flexibility

Typical applications

  • Power Component Integrator, Digital power management IC

Parts approved by AnDAPT Inc

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 10 µF, ±20%
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance10 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0402 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor10 %
Insulation Resistance0.01 GΩ
Ceramic TypeX5R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability