IC manufacturers AnalogySemi

IC manufacturers (108)

AnalogySemi IS801Q | Demoboard IS801Q

IS801Q drivers for Isolated Power

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage3.2-3.4 V
Switching frequency275-550 kHz
Output 15 V / 0.1 A

Description

The IS801Q is a monolithic oscillator/power driver designed for isolated interface Designed for small size, isolated power supplies in applications. IS801Q can drive Low-profile center tapped transformer primary in 3.3V or 5V DC power supplies, while the secondary can have the number of turns based on the desired output isolation voltage.IS801Q provides complementary output signals to drive ground-referenced N-channel switch. In addition to the internal make-before-make logic between the two switches, IS801Q also integrates VCC under-voltage protection and thermal shutdown protection. Added extension Frequency clock helps pass system EMI testing. IS801Q adopts small SOT23-5 package, specified operating temperature range is –40°C to 125°C.

Features

  • Automotive grade AEC-Q100 certification
  • Push-pull driver for driving small transformers
  • Single Supply: 3.3V or 5V
  • Primary side maximum drive current:
  • 5V supply: 500mA (maximum)
  • 3.3V Supply: 500mA (Max)
  • Low ripple on rectified output allows use of small output capacitors
  • VCC brown-out detection
  • Spread spectrum clocking optimized for EMI
  • Thermal Shutdown Protection
  • Small SOT23-5 package

Typical applications

  • Medical equipment
  • Isolated Interface Power for Low Power LAN, Automated industry, Process control

More information

Parts approved by AnalogySemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
760390011
SPECWE-PPTI Push-Pull Transformer, 3.3 V (DC), 3.3 V (DC)
Availability
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series WE-PPTI Push-Pull Transformer
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.1 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond7 Vµs
Inductance1000 µH
Insulation Test Voltage1500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
Check availability