IC manufacturers AnalogySemi

IC manufacturers (108)

AnalogySemi IS801 | Demoboard IS801

Transformer drivers for isolated power supplies

Overview

TopologyPush-Pull Converter symmetrical isolated
Input voltage2.5-5.5 V
Switching frequency300-550 kHz
Output 15 V / 0.1 A

Description

The IS801 is a monolithic oscillator/power driver designed for isolated interface applications Designed for small size,isolated power supplies. IS801 can drive 3.3V or a low-profile center-tapped transformer primary in a 5V DC supply, while the secondary can The number of turns can be determined according to the required output isolation voltage.The IS801 provides complementary output signals to drive ground-referenced N-channel source switch. In addition to the internal break-before-make logic between the two switches, IS801 also integrates VCC under-voltage protection and thermal shutdown protection. Added spread spectrum. The clock helps pass system EMI tests. IS801adopts small SOT23-5 packages, specified operating temperature range -40°C to 125°C.

Features

  • Push-pull driver for driving small transformers
  • Single 3.3V or 5V supply
  • High Primary-Side Current Drive:
  • 5V supply: 500mA (maximum)
  • 3.3V Supply: 500mA (Max)
  • Low ripple on rectified output allows use of small output capacitors
  • VCC brown-out detection
  • Spread spectrum clocking optimized for EMI
  • Thermal Shutdown Protection
  • Small SOT23-5 package

Typical applications

  • CAN, RS-485, RS-422, RS-232, SPI, I2C, low power Isolated interface power for LAN consumption
  • Medical equipment
  • Process control, Industrial automation systems

More information

Parts approved by AnalogySemi

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
VIN
VOut1(V (DC))
IOut1(A)
Type of Insulation
fswitch(kHz)
∫Udt(Vµs)
NPRI : NSEC
L(µH)
VT(V (AC))
L(mm)
W(mm)
H(mm)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PPTI Push-Pull Transformers, 3.3 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 3.3 V (DC)
Output Voltage 15 V (DC)
Output Current 10.5 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond11 Vµs
Turns Ratio1:1.7 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability
760390011
SPECWE-PPTI Push-Pull Transformer, 3.3 V (DC), 3.3 V (DC)
Availability
–
Downloads4 files

Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product series WE-PPTI Push-Pull Transformer
Input Voltage 3.3 V (DC)
Output Voltage 13.3 V (DC)
Output Current 10.1 A
Type of InsulationFunctional 
Switching Frequency 250 - 550
Voltage-µSecond7 Vµs
–
Inductance1000 µH
Insulation Test Voltage1500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability
SPECWE-PPTI Push-Pull Transformers, 5 V (DC), 5 V (DC)
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Input Voltage 5 V (DC)
Output Voltage 15 V (DC)
Output Current 10.75 A
Type of InsulationFunctional 
Switching Frequency 300 - 620
Voltage-µSecond11 Vµs
Turns Ratio1:1.1 
Inductance475 µH
Insulation Test Voltage2500 V (AC)
Length6.73 mm
Width10.2 mm
Height4.19 mm
MountSMT 
–Check availability