IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices NC7WZ125K8X | Demoboard EVAL-CN0551-EBZ

TinyLogic UHS Dual Buffer with 3-STATE Outputs

Overview

TopologyOther Topology

Description

The NC7WZ125 is a Dual Non−Inverting Buffer with independent active LOW enables for the 3−STATE outputs. The Ultra High Speed device is fabricated with advanced CMOS technology to achieve superior switching performance with high output drive while maintaining low static power dissipation over a broad VCC operating range. The device is specified to operate over the 1.65 V to 5.5 V VCC operating range. The inputs and outputs are high impedance when VCC is 0 V. Inputs tolerate voltages up to 5.5 V independent of VCC operating range. Outputs tolerate voltages above VCC when in the 3−STATE condition.

Features

  • Space Saving US8 Surface Mount Package
  • MicroPak™ Pb−Free Leadless Package - Ultra High Speed: tPD 2.6 ns Typ. into 50 pF at 5 V VCC
  • High Output Drive: ±24 mA at 3 V VCC
  • Broad VCC Operating Range: 1.65 V to 5.5 V
  • Matches the Performance of LCX when Operated at 3.3 V VCC
  • Power Down High Impedance Inputs / Outputs
  • Overvoltage Tolerant Inputs Facilitate 5 V to 3 V Translation
  • Outputs are Overvoltage Tolerant in 3−STATE Mode
  • Proprietary Noise / EMI Reduction Circuitry Implemented
  • These Devices are Pb−Free, Halogen Free/BFR Free and are RoHS Compliant

Typical applications

  • Telecom, Datacom (Optical Modules)

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
2θ50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 624 nm, Red
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]624 nm
Emitting ColorRed 
Peak Wavelength [typ.]632 nm
Luminous Intensity [typ.]90 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
–Check availability