IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX86916 | Demoboard MAX86916EVSYS

Integrated Optical Sensor Module for Mobile Health

Overview

TopologyOther Topology

Description

The MAX86916 is an integrated optical sensor platform with applications in bio-sensing, proximity, and color. It includes internal LEDs, photodetectors, and low-noise electronics with ambient-light-rejection circuitry. The MAX86916 helps ease design-in effort to all mobile and wearable devices.The MAX86916 operates on a 1.8V supply voltage, with a separate 5.5V power supply for the internal LEDs. Communication to and from the module is accomplished entirely through a standard I2C-compatible interface. The module can be shut down through software with nearzero standby current, allowing the power rails to remain powered at all times.

Features

  • Miniature 3.5mm x 7.0mm x 1.5mm, 14-Pin OpticalModule
  • Optical-Grade Glass for Long-Term Optimal andRobust Performance
  • Ultra-Low-Power Operation for Mobile Device
  • Ultra-Low Shutdown Current (0.7μA, Typical)
  • Built-In Low Noise Crosstalk Cancellation
  • -40°C to +85°C Operating Temperature Range
  • Reflective Heart Rate Monitor, Medical-Grade PulseOximeter, and Bio-Optical Sensor Platform

Typical applications

  • Distributed DC Power Systems
  • Point of Load Applications, Navigation and Radio Head Units

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Pin Header - Single, 3, Angled

PCN pending

Due to a pending PCN, a modification of the component will be implemented soon. Please find the PCN below. If you have further questions please get in contact with our sales staff.

Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Pins
TypeAngled 
MountTHT 
Length7.62 mm
Rated Current3 A
Working Voltage250 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability