IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX38886 | Demoboard MAX38886EVKIT

2.5V to 5.0V, 0.5A/2.5A, Charge/Discharge Regulator for Supercapacitor Backup Applications

Overview

TopologyBuck Converter
Output 13.36 V

Description

The MAX38886 evaluation kit (EV kit) evaluates the MAX38886 IC. The MAX38886 is a super cap backup regulator designed to transfer power between a super cap and a system supply rail. When the main battery is present and above the minimum system supply voltage, the regulator charges the super cap at up to a 500mA rate. Once the super cap is charged, the circuit draws only 3μA of current while it maintains the super cap in its ready state. When the main battery is removed, the regulator prevents the system from dropping below the minimum operating voltage, discharging the super cap at up to a 2.5A peak inductor current. Multiple MAX38886 ICs can be connected in parallel for higher current applications. The MAX38886 is externally programmable for minimum and maximum super cap voltage, minimum system voltage, and maximum charge and discharge currents. The internal DC-DC converter requires only a 1μH inductor and a 22μF capacitor.

Features

  • 2.99V to 3.36V System Output Voltage Range
  • 0.5V to 2.71V Super Cap Voltage Range
  • 2.5A Peak Discharge Current
  • Resistor-Adjustable Voltage and Current Thresholds
  • Proven 2-Layer, 2oz Copper PCB Layout
  • Compact Solution Size
  • Fully Assembled and Tested

Typical applications

  • Handheld Industrial Equipment
  • Portable Devices with a Removable Battery, Portable Computers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Operating Temperature
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 6.3 V(DC), 22 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance22 µF
Capacitance±20% 
Rated Voltage6.3 V (DC)
Size0805 
Operating Temperature -55 °C up to +85 °C
Dissipation Factor15 %
Insulation Resistance0.005 GΩ
Ceramic TypeX5R Class II 
Length2 mm
Width1.25 mm
Height1.25 mm
Pad Dimension0.5 mm
Packaging7" Tape & Reel 
–
–
–
–
–
–
–
–Check availability
SPECWE-LHMI SMT Power Inductor, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
Size4020 
Operating Temperature -40 °C up to +125 °C
–
–
–
Length4.45 mm
Width4.06 mm
Height1.8 mm
–
–
Inductance1 µH
Performance Rated Current6.2 A
Saturation Current @ 10%6.5 A
Saturation Current @ 30%12.5 A
DC Resistance27 mΩ
Self Resonant Frequency89 MHz
MountSMT 
–Check availability