Topology | Buck-Boost Converter |
Input voltage | 2-36 V |
Switching frequency | 200-2100 kHz |
Output 1 | 11.5 V / 4.5 A |
IC revision | 1 |
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 74279224181 | SPEC | 10 files | Active i| Production is active. Expected lifetime: >10 years. | WE-MPSB EMI Multilayer Power Suppression Bead | 180 | 240 | 600 MHz | 5000 | 223 | 1.8 | High Current |
Order Code | Datasheet | Simulation | |
---|---|---|---|
![]() | 74279224181 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | Status | Product series | Z @ 100 MHz (Ω) | Zmax (Ω) | Test Condition Zmax | IR (mA) | Z @ 1 GHz (Ω) | H (mm) | Type | Samples |
---|