IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX20059 | Demoboard MAX20059EVKIT

Overview

TopologyBuck Converter
Input voltage4.5-72 V
Switching frequency200-2200 kHz
Output 15 V / 1 A

Typical applications

  • Mild Hybrid Applications and 48V Systems

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IR(A)
ISAT(A)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LQS SMT Power Inductor, 33 µH, 1.8 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance33 µH
Rated Current1.8 A
Saturation Current2 A
Self Resonant Frequency12 MHz
–Check availability