IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX20037 | Demoboard MAX20037

Automotive High-Current Step-Down Converter with USB Protection/Host Charger Adapter Emulation

Overview

TopologyBuck Converter
Switching frequency275-2200 kHz

Description

The MAX20037 evaluation kit (EV kit) demonstrates theMAX20037 automotive high-current step-down DC-DC converter with USB protection/host charger adapteremulation.The IC features integrated host-charger portdetectioncircuitry adhering to the USB-IF BC1.2 batterychargingspecification, Apple® iPod®/iPhone®/iPad® and Samsung® charge-detection termination resistors, and Chinese Telecommunication Industry Standard YD/T1591-2009.The IC integrates high-side current-sensing and voltage adjustment circuitry that provides automatic USB voltage adjustment to compensate for voltage drops in captive cables associated with automotive applications.The high-efficiency, step-down, synchronous, DC-DC converter operates from a voltage up to 28V and is protected from load-dump transients up to 40V. The converter is programmable for frequencies from 275kHz to 2.2MHz and can deliver 3A of continuous current at 105°C.The EV kit is populated with an I2C-enabled MAX20037.The I2C interface allows for flexible configuration, detailed fault diagnostics, and access to the on-chip ADC that reports output voltage and current. The I2C features are easily accessed by using the Maxim command module (MINIQUSB) along with the provided example GUI.The EV kit is configured for 2.2MHz operation, and the included 3m USB cable allows for demonstration of the cable-compensation capability of the IC. The EV kit comes with data-line tuning component pads populated with short circuits. Tuning components are usually not necessary for the low voltage, high-bandwidth data switches in MAX20037. Refer to Figure 17 in the MAX20037/MAX20038 IC data sheet for the MAX20037 untuned near-eye diagram.

Features

  • Configurable Charge-Detection Modes
  • USB-IF BC1.2 CDP, DCP
  • Apple 2.4A, 1.0A
  • China YD/T1591-2009 Charging Specification
  • Automatic USB Voltage Adjustment by IntegratedDC-DC Converter (275kHz to 2.2MHz)
  • Proven PCB Layout
  • Fully Assembled and Tested

Typical applications

  • automotive-grade step-down converter, USB host charger adapter emulator, and USB protection switches for automotive USB host applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR 2(mA)
RDC max.(Ω)
Type
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-CBF SMT EMI Suppression Ferrite Bead, 600 Ω, 700 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance700 Ω
Maximum Impedance90 MHz 
Rated Current 22000 mA
DC Resistance0.1 Ω
TypeHigh Current 
Rated Current1200 mA
Impedance @ 1 GHz131 Ω
Height1.1 mm
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 600 Ω, 610 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz600 Ω
Maximum Impedance610 Ω
Maximum Impedance83 MHz 
Rated Current 22500 mA
DC Resistance0.05 Ω
TypeHigh Current 
Rated Current2500 mA
Impedance @ 1 GHz84 Ω
Height1.1 mm
–Check availability