IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17599ATE+ | Demoboard MAXREFDES121#

Overview

TopologyForward Converter
Input voltage18-36 V
Output 13.3 V / 10 A
IC revision00

Description

Maxim’s power-supply experts have designed and built a series of isolated, industrial power-supply reference designs. Each of these power supplies efficiently converts 24V into useful voltage rails at a variety of power levels. Every power rail is isolated with a readily available transformer, providing quick, convenient transformer selection. Each design has been tested for load and line regulation, as well as efficiency and transient performance.

Features

  • Functional insulation
  • Compact and flexible
  • Low power dissipation
  • Minimal external components
  • Robust operation in adverse industrial environments

Typical applications

  • Isolated 24V to 3.3V 33W Power Supply

More information

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC(mΩ)
fres(MHz)
Material
Qty.
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-HCI SMT Flat Wire High Current Inductor, 1.2 µH, 32.6 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance1.2 µH
Performance Rated Current32.6 A
Saturation Current @ 10%12 A
Saturation Current @ 30%25 A
DC Resistance1.8 mΩ
Self Resonant Frequency75 MHz
MaterialSuperflux 
Packaging Unit700 
–Check availability