IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17225

400mV to 5.5V Input, nanoPower Synchronous Boost Converters with True Shutdown

Overview

TopologyBoost Converter
Input voltage0.4-5.5 V
Switching frequency2500 kHz
Output 15 V
IC revision8

Description

The MAX17220–MAX17225 is a family of ultra-low quiescentcurrent boost (step-up) DC-DC converters with a 225mA/0.5A/1A peak inductor current limit and True Shutdown™. True Shutdown disconnects the output from the input with no forward or reverse current. The output voltage is selectable using a single standard 1% resistor. The 225mA(MAX17220/MAX17221), 500mA (MAX17222/MAX17223), and 1A(MAX17224/MAX17225) peak inductor current limits allow flexibility when choosing inductors. The MAX17220/MAX17222/MAX17224 versions havepost-startup enable transient protection (ETP), allowingthe output to remain regulated for input voltages downto 400mV, depending on load current. The MAX17220–MAX17225 offer ultra-low quiescent current, small totalsolution size, and high efficiency throughout the entireload range. The MAX17220–MAX17225 are ideal for battery applications where long battery life is a must.

Features

  • 300nA Quiescent Supply Current into OUT
  • True Shutdown Mode
  • 0.5nA Shutdown Current
  • Output Disconnects from Input
  • No Reverse Current with VOUT 0V to 5V
  • 95% Peak Efficiency
  • 400mV to 5.5V Input Range
  • 0.88V Minimum Startup Voltage
  • 1.8V to 5V Output Voltage Range
  • 100mV/Step
  • Single 1% Resistor-Selectable Output
  • 225mA, 500mA, and 1A Peak Inductor Current Limit
  • MAX17220/MAX17221: 225mA ILIM
  • MAX17222/MAX17223: 500mA ILIM
  • MAX17224/MAX17225: 1A ILIM
  • MAX17220/MAX17222/MAX17224 Enable TransientProtection (ETP)
  • 2mm x 2mm, 6-Pin μDFN
  • 0.88mm x 1.4mm, 6-Bump WLP (2 x 3, 0.4mm Pitch)

Typical applications

  • Low-Power Wireless Communication Products
  • Tiny, Low-Power IoT Sensors
  • Primary-Cell Portable Systems , Secondary-Cell Portable Systems, Wearable Devices
  • Supercapacitor Backup for Real-Time Clock (RTC)/Alarm Buzzers
  • Battery-Powered Medical Equipment
  • Optical Heart-Rate Monitoring (OHRM) LED Drivers

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,30%(A)
RDC typ.(mΩ)
fres(MHz)
VOP(V)
Mount
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MAPI SMT Power Inductor, 2.2 µH, 7.1 A
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current7.1 A
Saturation Current @ 30%9.2 A
DC Resistance22 mΩ
Self Resonant Frequency35 MHz
Operating Voltage80 V
MountSMT 
Check availability