IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices MAX17222 | Demoboard MAXNANOPWRBD

Overview

TopologyBoost Converter
Input voltage0.4-5.5 V
Output 13.3 V
IC revision3

Typical applications

  • Portable Medical Devices, Wearable Medical Patches
  • Industrial Sensors
  • IoT, Fitness Monitors, Optical Modules: QSFP-DD, QSFP, 400G
  • Sports Watches, Wearable Medical Patches

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PMCI Power Molded Chip Inductor, 2.2 µH, 2.1 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance2.2 µH
Performance Rated Current2.1 A
Saturation Current @ 10%1.25 A
Saturation Current @ 30%2.8 A
DC Resistance140 mΩ
Self Resonant Frequency60 MHz
–Check availability