IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM8024 | Demoboard DC1868A

40VIN, Dual 3.5A or Single 7A Silent Switcher μModule Regulator

Overview

TopologyBuck Converter
Input voltage7-40 V
Switching frequency200-3000 kHz
Output 15 V / 3 A

Description

The LTM8024 is 40VIN, dual 3.5A or single 7A step-down Silent Switcher µModule® regulator. The Silent Switcher architecture minimizes EMI while delivering high efficiency at frequencies up to 3MHz. Included in the package are the controllers, power switches, inductors, and support components. Operating over a wide input voltage range, the LTM8024 supports output voltages from 0.8V to 8V, and a switching frequency range of 200kHz to 3MHz, each set by a single resistor. Only the bulk input and output filter capacitors are needed to finish the design. The LTM8024 product video is available on website.The LTM8024 is packaged in a thermally enhanced, compact (9mm × 11.25mm × 3.32mm) over-molded ball grid array (BGA) package suitable for automated assembly by standard surface mount equipment. The LTM8024 is RoHS compliant.

Features

  • Two Complete Step-Down Switching Power Supplies
  • Low Noise Silent Switcher® Architecture
  • CISPR22 Class B Compliant
  • Wide Input Voltage Range: 3V to 40V
  • Wide Output Voltage Range: 0.8V to 8V
  • 3.5A Continuous Output Current Per Channel at 12VIN, 3.3VOUT, TA = 80°C
  • Multiphase Parallel Operation to Increase Current
  • Selectable Switching Frequency: 200kHz to 3MHz
  • Compact Package (9mm × 11.25mm × 3.32mm) Surface Mount BGA

Typical applications

  • Automotive Battery Regulation / Power for Portable Products / Distributed Supply Regulation / Industrial Supplies

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
L(µH)
IRP,40K(A)
ISAT,10%(A)
ISAT,30%(A)
RDC max.(mΩ)
fres(MHz)
Mount
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-LHMI SMT Power Inductor, 0.22 µH, 11.4 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Inductance0.22 µH
Performance Rated Current11.4 A
Saturation Current @ 10%10.8 A
Saturation Current @ 30%22.3 A
DC Resistance7.3 mΩ
Self Resonant Frequency195 MHz
MountSMT 
–
–
–
–
–
Height1.8 mm
–
–Check availability
SPECWE-MPSB EMI Multilayer Power Suppression Bead, –, –
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
–
–
–
–
DC Resistance6 mΩ
–
MountSMT 
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–Check availability