IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4710-1 | Demoboard DC3164A-B

Low VIN, Quad 8A Silent Switcher μModule Regulator

Overview

TopologyBuck Converter
Input voltage2.5-5.5 V
Switching frequency1000-5000 kHz
Output 10.8 V / 8 A
Output 21.5 V / 8 A
Output 31.2 V / 8 A
Output 41 V / 8 A

Description

Demonstration circuit 3164A-B features the LTM4710‑1, a quad DC/DC step-down μModule® regulator with 8A per output, packaged in a compact (6mm × 12mm × 3.54mm) land grid array (LGA) with pre-made solder balls. DC3164A-B has an operating input range of 2.5V to 5.5V. The outputs of the four channels are 0.8V, 1.0V, 1.2V, and 1.5V with 8A per output, respectively. All outputs voltages are programmable from 0.5V up to 3.6V (step-down only). DC3164A-B operates by default at 1.5MHz and can be adjusted by an external resistor from 1MHz to 5MHz or by being synchronized to an external clock from 1.2MHz to 2.6MHz. DC3164A-B also allows for the channels to be paralleled up to 32A load current.

Features

  • Quad Output Step-Down μModule® Regulator with Configurable 8A Output Array
  • Ultralow Noise Silent Switcher®2 Architecture
  • CISPR32 Class B Compliant
  • Input Voltage Range: 2.5V to 5.5V
  • Output Voltage Range: 0.5V to 3.6V
  • 8A DC Output Current, Each Channel
  • Parallelable for Higher Output Current
  • ±1.5% Maximum Total DC Output Voltage Accuracy
  • Selectable Switching Frequency: 1MHz to 5MHz
  • Power Good Indicator
  • Die Temperature Monitoring
  • 6mm × 12mm × 3.54mm Land Grid Array (LGA) with Presolder Package

Typical applications

  • Field Programmable Gate Arrays (FPGAs), Digital Signal Processing (DSPs) and Application Specific Integrated Circuits (ASICs) Applications
  • Optical Communications, Telecom, Datacom, Networking System

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
IR(A)
RDC max.(mΩ)
Z @ 25 MHz(Ω)
L(mm)
W(mm)
H(mm)
Version
Pins
Type
Mount
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-PBF Flat Wire High Current SMT Ferrite Bead, 98 Ω, 18 A
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz98 Ω
Rated Current18 A
DC Resistance0.9 mΩ
Impedance @ 25 MHz65 Ω
Length7.8 mm
Width4.75 mm
Height3 mm
VersionNot Glued 
–
–
MountSMT 
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, 3 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
Rated Current3 A
–
–
–
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, 2 A
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
Rated Current2 A
–
–
Length6 mm
–
–
–
Pins3 
TypeStraight 
MountTHT 
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability