IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4693IV | Demoboard EVAL-CN0551-EBZ

Ultrathin Low VIN, 2A Buck-Boost µModule Regulator

Overview

TopologyOther Topology
IC revisionD

Description

The LTM®4693 is an ultrathin, highly efficient, 2A buckboost µModule® DC/DC converter that operates from input voltages above, below or equal to the output voltage. Included in the package are the switching controller, power MOSFETs, inductor and support components. The LTM4693’s advanced topology provides a continuous transfer through all operating modes. VIN operation from 2.6V to 5.5V covers a wide variety of power sources including typical 3.3V and 5V. Output voltage ranging from 1.8V to 5.5V is set by an external resistor. Only a few external components are needed for a typical application

Features

  • +35 dB Gain
  • 433 MHz ISM Band Optimized
  • 50 Ohm Input and Output Impedance Matched
  • Over temperature Monitoring
  • Automatic Thermal Shutoff & Turn on

Typical applications

  • Medical
  • Industrial Equipment
  • Telecom, Datacom (Optical Modules)
  • Battery Powered System

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
C
Tol. C
VR(V (DC))
Size
Operating Temperature
Q
DF(%)
RISO
Ceramic Type
L(mm)
W(mm)
H(mm)
Fl(mm)
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCD SMT Mono-color Chip LED Diffused, 573 nm, Bright Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]573 nm
Emitting ColorBright Green 
Peak Wavelength [typ.]575 nm
Luminous Intensity [typ.]60 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Size0603 
Operating Temperature -40 °C up to +85 °C
Length1.6 mm
Width0.8 mm
Height0.4 mm
PackagingTape and Reel 
Check availability
SPECWCAP-CSGP MLCCs 25 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance2.2 nF
Capacitance±10% 
Rated Voltage25 V (DC)
Size0402 
Operating Temperature -55 °C up to +125 °C
Dissipation Factor3.5 %
Insulation Resistance10 GΩ
Ceramic TypeX7R Class II 
Length1 mm
Width0.5 mm
Height0.5 mm
Pad Dimension0.25 mm
Packaging7" Tape & Reel 
Check availability
SPECWCAP-CSGP MLCCs 50 V(DC), –, –
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance47 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Operating Temperature -55 °C up to +125 °C
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Length1.6 mm
Width0.8 mm
Height0.8 mm
Pad Dimension0.4 mm
Packaging7" Tape & Reel 
Check availability