IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4691 | Demoboard DC2910A

Low VIN, High Efficiency, Dual 2A Step-down μModule DC/DC Converter

Overview

TopologyBuck Converter
Input voltage2.35-3.6 V
Output 11.8 V / 2 A
Output 21.2 V / 2 A

Description

Demonstration circuit 2910A is low VIN, high efficiency,and dual 2A output μModule DC/DC converter. The board operates by default at a fixed 2MHz and can be synchronized from 1MHz to 3MHz via the MODE/SYNC pin. With its high switching frequency and current mode architecture, a fast transient response to line and load changes is possible without sacrificing stability. The DC2910A can be used in forced continuous mode or pulse skip mode for low noise, or in burst mode operation for high efficiency at light loads. The demo board features the LTM®4691, which is available in a low profile 3mm x 4mm x 1.2mm LGA package. Please see the LTM4691 datasheet for more detailed information.It is recommended to read the data sheet for the LTM4691 prior to making any changes to the DC2910A.

Features

  • Tiny Surface Mount, Low Profile 3mm × 4mm × 1.18mm LGA Package and 3mm × 4mm × 1.48mm BGA Package
  • Input Voltage Range: 2.25V to 3.6V
  • Dual 2A DC Output Current
  • ±1.5% Total Output Voltage Regulation
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • 180° Out-of-Phase Operation
  • Selectable Pulse-Skipping Mode/Burst Mode® Operation/Forced Continuous Mode
  • Power Good Indicator
  • Internal Soft-Start
  • Internal Compensation
  • Overvoltage, Overcurrent and Over temperature Protection

Typical applications

  • Telecom, Networking
  • Industrial Equipment, POL

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability