IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4673 | Demoboard DC2810A

Quad Output μModule Regulator with Digital Power System Management

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency600-1000 kHz
Output 11 V / 12 A
Output 21.8 V / 5 A
Output 31.2 V / 5 A
Output 40.9 V / 12 A

Description

Demonstration circuit 2810A features the LTM®4673:the wide input and output voltage range, high efficiency and power density, quad output DC/DC step-down μModule® regulator with Digital Interface for control and monitoring. The DC2810A default input voltage range is 4.5V to 15V. However, if VIN is lower than 4.5V, minor modification to certain existing onboard components is required. Please refer to Step 8: Operation at VIN ≤ 4.5V in Quick Start Procedure section. The factory default output voltages are VOUT0 = 1V, VOUT3 = 0.9V at 12A per channel;VOUT1 = 1.2V, VOUT2 = 1.8V at 5A per channel. The DC2810A output voltages can be adjusted from 0.6V up to 3.3V for channel 0 and channel 3 and from 0.6V to 5.5V for channel 1 and channel 2. The default switching frequencies are 600kHz for channel 0 and channel 3 and 1MHz for channel 1 and channel 2. Forced airflow and heatsink might also be used to further optimize the output power when all output rails are on and fully loaded.Programming the output voltages to values greater than 1.8V, may require derating output current based on thermal derating curves provided in the data sheet of the LTM4673. The DC2810A comes with PMBus interface and digital power system management functions. An onboard 12-pin connector is available for users to connect the dongle DC1613A to the DC2810A and provides an easy way to communicate and program the part using LT powerPlay® software development tool. LT powerPlay software and I2C/PMBus/SMBus Dongle DC1613A allows users to monitor real time telemetry of input and output voltages, input and output current, internal IC die temperatures,and fault logs.The LTM4673 is available in a thermally enhanced, low profile, 361-Lead (16mm × 16mm × 4.72mm) BGA package. It is recommended to read the data sheet and demo manual of LTM4673 prior to use or making any hardware changes to DC2810A.LTpowerPlay software can be downloaded here. The USB to PMBus Controller Dongle DC1613A for use with LTpowerPlay is available here.

Features

  • Quad Outputs, Dual 12A and Dual 5A, Step-Down μModule® Regulator with Digital Interface
  • Wide Input Voltage Range: 4.5V to 15V
  • Dual 12A DC Output From 0.6V to 3.3V
  • Dual 5A DC Output From 0.6V to 5.5V
  • ±0.5% Total Output Voltage Regulation with Servo
  • ±5% Current Readback Accuracy in 12A Channels
  • 400kHz PMBus-Compliant I2C Serial -Interface Integrated 16-Bit ΔΣ ADC
  • Accurate Monitoring Input and Four Output Voltages, Currents, and Temperatures
  • Digital Programmable Output Voltage Trim, Sequencing and Margining for Each Channel
  • Manage Faults and Warnings
  • Onboard EEPROM Fault Log Record
  • Dual True Differential Sensing Amplifier
  • Parallelable Output for Higher Output Current
  • Drop-In Pin Compatible with Quad Output LTM4671 Non-PSM μModule Regulator
  • 16mm × 16mm × 4.72mm BGA Package

Typical applications

  • Industrial Equipment, Multi-Rail Point of Load Regulation
  • Telecom, Networking

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
λDom typ.(nm)
Emitting Color
λPeak typ.(nm)
IV typ.(mcd)
VF typ.(V)
Chip Technology
50% typ.(°)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 525 nm, Green
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]525 nm
Emitting ColorGreen 
Peak Wavelength [typ.]515 nm
Luminous Intensity [typ.]430 mcd
Forward Voltage [typ.]3.2 V
Chip TechnologyInGaN 
Viewing Angle Phi 0° [typ.]140 °
Check availability
SPECWL-SMCW SMT Mono-color Chip LED Waterclear, 625 nm, Red
Simu­lation
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Dominant Wavelength [typ.]625 nm
Emitting ColorRed 
Peak Wavelength [typ.]630 nm
Luminous Intensity [typ.]250 mcd
Forward Voltage [typ.]2 V
Chip TechnologyAlInGaP 
Viewing Angle Phi 0° [typ.]140 °
Check availability