IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4670 | Demoboard DC2891A

LTM4670 | Low VIN, Quad μModule Regulator with Configurable 10A Output Array Step-Down Regulator

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Output 11.2 V / 10 A
Output 20.8 V / 10 A
Output 31.5 V / 10 A
Output 41 V / 10 A

Description

Demonstration circuit 2891A features the LTM4670EY, a high efficiency, quad 10A step-down power μModule® regulator. The input voltage range is from 2.25V to 5.5V. The output voltage range is 0.5V to VIN. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2891A offers the SSTT pin allowing the user to program output tracking, soft-start period and die temperature monitoring.The MODE/SYNC pin either synchronizes the switching frequency to an external clock, is a clock output, or sets the PWM mode. The PWM modes of operation are forced continues mode for low noise or pulse-skipping mode for high efficiency at light load. The LTM4670 defaults to forced continues mode in regulation and during synchronization. The LTM4670 operates in pulse-skipping mode when both the FREQ and MODE/SYNC pins are connected to VIN.DC2891A has optional jumper resistors to parallel multiple LTM4670 channels. For paralleled channels, one channel can be set as master, and the rest can be set as slaves. The phase shift of a slave channel relative to the master channel can be programmed with a resistor divider on the FREQ pin.For DC2891A, four channels of LTM4670 are working separately and all set as master. A multiphase oscillator LTC6902 is used to set 90-degree phase shift between adjacent phases and reduce the amount of ripple current in both the input and output capacitors.The LTM4670 data sheet must be read in conjunction with the demo manual prior to working on or modifying demo circuit DC2891A.

Features

  • Quad Output Step-Down μModule Regulator with 10A per Output
  • Input Voltage Range: 2.25V to 5.5V
  • Output Voltage Range: 0.5V to VIN
  • 10A DC Output Current Each Channel
  • Ultra Low EMI Noise
  • Parallel able for Up to 40A Output Current
  • Selectable Pulse-Skipping Mode/Forced Continuous Mode
  • Output Voltage Tracking
  • Die Temperature Monitoring Output
  • External Frequency Synchronization
  • Power Good Indicator
  • Overvoltage,Overcurrent and
  • Over temperature Protection
  • 7.5mm × 15mm × 4.65mm BGA Package

Typical applications

  • Telecom, Networking
  • IndustrialEquipment, Multirail Point-of-Load Regulation FPGAs, DSPs and ASICs Applications

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins3 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, 6, Straight
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins6 
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability