IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4668 | Demoboard DC2785A-A

Tiny Quad 1.2A Output Step-Down μModule Regulator

Overview

TopologyBuck Converter
Input voltage2.7-17 V
Output 11.8 V / 1.2 A

Description

Demonstration circuit 2785A-A features the LTM®4668 μModule® regulator, a Quad 1.2A high efficiency stepdown regulator. DC2785A-A has an operating input voltage range of 2.7V to 17V and can provide an output current of up to 1.5A. The output voltage can be programmed from 0.6V up to 1.8V. The LTM4668 is a complete DC/DC point of load regulator in a thermally enhanced 6.25mm × 6.25mm × 2.1mm BGA package requiring only a few input and output capacitors.External clock synchronization is available through the CLKIN turret. The LTM4668 data sheet must be read in conjunction with this demo manual for working on or modifying demo circuit 2785A-A.

Features

  • Quad Output Step-Down µModule Regulator with 1.2A per Output Channel
  • Wide Input Voltage Range: 2.7V to 17V
  • 0.6V to 1.8V Output Voltage
  • 1.2A DC, Parallelable, Output Current Each Channel
  • ±1.5% Total Output Voltage Regulation
  • 100% Duty-Cycle Operation
  • Current Mode Control, Fast Transient Response
  • External Frequency Synchronization
  • Selectable Burst Mode® Operation
  • Power Good Indicator
  • Over Voltage, Current and Temperature Protection
  • 6.25mm × 6.25mm × 2.1mm BGA Package
  • Pin Compatible with LTM4668A (0.6V to 5.5V Output, 2.25MHz).

Typical applications

  • Telecom, Networking
  • Industrial Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, 3 A
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins2 
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability