IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4660 | Demoboard DC2879A

LTM4660 | High Density Hybrid Step-Down Synchronous Converter

Overview

TopologyBuck Converter
Input voltage36-60 V
Output 112 V / 25 A

Description

Demonstration circuit 2879A is a high efficiency, high power density hybrid converter. It can deliver 12V/25A with an input voltage from 36V to 60V (up to 65V during transients). This demo board features the LTM4660, which uses an architecture that merges soft-switching switched capacitor topology with a traditional step-down converter to provide superior efficiency compared to the traditional switching architectures. It offers a high efficiency/high density and cost effective solution for nonisolated intermediate bus applications in power distribution, datacom and telecom.Due to its current mode control architecture, multiple LTM4660s can be operated in a parallel, multiphase configuration with excellent current sharing and low output voltage ripple to enable much higher power applications. Other benefits include low EMI emissions due to a soft-switched front end and reduced MOSFET stress.The LTM4660 design eliminates the inrush current typically associated with switched capacitor circuits by pre-balancing the capacitors on start-up. The LTM4660 also monitors system voltage, current and temperature for faults. It stops switching and pulls the FAULT pin low when a fault condition occurs. An onboard timer can be set for appropriate restart/retry times.Additional features include ±1.5% output voltage accuracy over temperature, a clock output for multiphase operation, a power good output signal, short-circuit protection, monotonic output voltage start-up, optional external reference, undervoltage lockout and internal charge balance circuitry.

Features

  • Input Voltage Range: 30V to 60V (65V Abs. Max.)
  • Wide Output Voltage: 4.5V to 18V (VOUT < VIN/2)
  • 97.3% Peak Efficiency (12VOUT at 15A, 48VIN)
  • ±1.5% Maximum Total DC Output Error
  • Up to 300W Output Power
  • Scalable: Parallel LTM4660s for Higher Power
  • Fixed Frequency Current Mode Control
  • Phase-Lockable External Synchronization from 200kHz to 1MHz
  • Low Start-Up Inrush Current with Flying Capacitor Voltage-Balancing Prior to DC/DC Switching Action
  • Output Voltage Tracking with Soft-Start
  • Short-Circuit Protection with Adjustable Retry-Timer
  • Overcurrent and Overtemperature Protection
  • Onboard Diode Temperature Monitor
  • Optional External Reference Input
  • Power Good and FAULT Indicators
  • 16mm × 16mm × 10.34mm BGA Package

Typical applications

  • Industrial and Test Equipment
  • Telecom, Data Centers and Networking Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
Q
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 50 V(DC), 220 pF, ±5%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance220 pF
Capacitance±5% 
Rated Voltage50 V (DC)
Size0603 
Q-Factor1000 
Insulation Resistance10 GΩ
Ceramic TypeNP0 Class I 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +125 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins4 
TypeStraight 
MountTHT 
Length8 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability