IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4659 | Demoboard DC3248A

Low VIN, High Efficiency 10A Step-Down DC-to-DC μModule Regulator

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Output 11 V / 10 A

Description

The DC3248A evaluation board circuit features the LTM®4659, a high efficiency, 10A step-down power μModule® regulator. The input voltage range is from 2.25V to 5.5V. The output voltage range is 0.5V to VIN. Derating may be necessary for certain VIN, VOUT, frequency and thermal conditions. The DC3248A evaluation board offers the SSTT pin, allowing the user to program output tracking, soft start period and die temperature monitoring.

Features

  • Tiny Surface Mount, 4mm × 4mm × 1.43mm LGA
  • Silent Switcher®2 Architecture
  • Ultralow EMI Noise
  • Input Voltage Range: 2.25V to 5.5V
  • Output Voltage Range: 0.5V to VIN
  • 10A DC Output Current
  • Current Mode Control, Fast Transient Response
  • Multiphase Parallel Current Sharing with Multiple LTM4659s
  • Output Soft-Start with Voltage Tracking
  • External Frequency Synchronization
  • Selectable Pulse-Skipping Mode
  • Power Good Indicator
  • Die Temperature Monitoring Output
  • Overvoltage, Overcurrent, and
  • Overtemperature Protection

Typical applications

  • Telecom, Datacom, Networking System
  • Industrial Equipment, Point-of-Load Regulation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 100 Ω, 160 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins6 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability