IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4658 | Demoboard DC2861A

LTM4658 | Low VIN, High Efficiency 10A Step‑Down DC/DC μModule Regulator

Overview

TopologyBuck Converter
Input voltage2.25-5.5 V
Switching frequency1000-2250 kHz
Output 11 V / 10 A

Description

Demonstration circuit 2861A features the LTM4658, a high efficiency, 10A step-down power μModule® regulator. The input voltage range is from 2.25V to 5.5V. The output voltage range is 0.5V to VIN. Derating may be necessary for certain VIN, VOUT, frequency and thermal conditions. The DC2861A offers the SSTT pin allowing the user to program output tracking, soft-start period and die temperature monitoring.The MODE/SYNC pin either synchronizes the switching frequency to an external clock, is a clock output, or sets the PWM mode. It can be externally synchronized to a clock from 1MHz to 2.25MHz. The PWM modes of operation are forced continues mode for low noise or pulse-skipping (PS) mode for high efficiency at light load. The LTM4658 defaults to forced continues mode during synchronization. The LTM4658 operates in pulse-skipping mode when both the FREQ and MODE/SYNC pins are connected to VIN.LTM4658 has internal compensation circuit which guarantees sufficient stability margins and good transient performance with a wide range of output capacitors, even with all ceramic output capacitors.For output loads that demand more than 10A of current, multiple LTM4658s can be paralleled to run out of phase to provide more output current without increasing input and output voltage ripples.The LTM4658 data sheet must be read in conjunction with the demo manual prior to working on or modifying demo circuit DC2861A.

Features

  • Tiny Surface Mount, 4mm × 4mm × 4.32mm LGA Package
  • Silent Switcher®2 Architecture
  • Ultralow EMI Noise
  • Input Voltage Range: 2.25V to 5.5V
  • Output Voltage Range: 0.5V to VIN
  • 10A DC Output Current
  • Current Mode Control, Fast Transient Response
  • Multiphase Parallel Current Sharing with Multiple LTM4658s
  • Output Soft-Start with Voltage Tracking
  • External Frequency Synchronization
  • Selectable Pulse-Skipping Mode
  • Power Good Indicator
  • Die Temperature Monitoring Output
  • Overvoltage, Overcurrent and Overtemperature Protection

Typical applications

  • Telecom, Datacom, Networking System
  • Optical Module, Industrial Equipment, Point-of-Load Regulation

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
Z @ 100 MHz(Ω)
Zmax(Ω)
Test Condition Zmax
IR(mA)
Z @ 1 GHz(Ω)
H(mm)
Type
Pins
Mount
L(mm)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWE-MPSB EMI Multilayer Power Suppression Bead, 100 Ω, 160 Ω
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Impedance @ 100 MHz100 Ω
Maximum Impedance160 Ω
Maximum Impedance1100 MHz 
Rated Current8000 mA
Impedance @ 1 GHz150 Ω
Height2.3 mm
TypeHigh Current 
–
MountSMT 
Length4.5 mm
–
Operating Temperature -55 °C up to +125 °C
–
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
Rated Current3000 mA
–
–
–
Pins2 
–
–
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins3 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
Rated Current2000 mA
–
–
TypeStraight 
Pins6 
MountTHT 
Length6 mm
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability