IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4653 | Demoboard DC2327A

EN55022B Compliant 58V, 4A Step-Down DC/DC μModule Regulator

Overview

TopologyBuck Converter
Input voltage28-58 V
Switching frequency250-3000 kHz
Output 124 V / 4 A

Description

Demonstration circuit 2327A is a step-down DC/DC converter with 28V to 58V input voltage, 24V output voltage and max 4A output featuring the LTM4653Y. The LTM®4653 is an ultralow noise, 58V, 4A step-down DC/DC μModule regulator. It is designed to meet the radiated emissions requirement of EN55022B. A switching frequency range of 250kHz to 3MHz is supported and the module can synchronize to an external clock. The LTM4653 data sheet must be read in conjunction with this demo manual prior to working on or modifying demo circuit DC2327A.

Features

  • Complete Low EMI Switch Mode Power Supply
  • EN55022 Class B Compliant
  • Wide Input Voltage Range: 3.1V to 58V
  • Up to 4A Output Current
  • Output Voltage Range: 0.5V ≤ VOUT ≤ 0.94 - VIN
  • ±1.67% Total DC Output Voltage Error Over Line, Load and Temperature (–40°C to 125°C)
  • Parallel and Current Share with Multiple LTM4653s
  • Analog Output Current Indicator
  • Programmable Input Voltage Limiting
  • Constant-Frequency Current Mode Control
  • Power Good Indicator and Programmable Soft-Start
  • Overcurrent/Overvoltage/Overtemperature Protection
  • 15mm × 9mm × 5.01mm BGA Package

Typical applications

  • 48V Telecom and Network Power Supplies
  • Avionics Control and Test Equipment
  • Industrial Control & test Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
L(mm)
f(mm)
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWA-SNSR Self-Retaining Spacer, 12.7 mm, 4.8 mm
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Length12.7 mm
Drilling in Panel4.8 mm
Check availability