IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4652 | Demoboard DC3230A

Bidirectional Dual-Phase Single Output ±32A Inverting μModule Regulator

Overview

TopologyPositive to Negative Converter
Input voltage4.5-18 V
Output 1-5 V / 32 A

Description

Demonstration circuit 3230A features the LTM4652, a high efficiency, bidirectional dual-phase μModule® regulator configured as a single 32A, –5V output. The input voltage range is from 4.5V to 13V. For this inverting output demo board, the maximum VIN + |VOUT| should not exceed 18V. Derating is necessary for certain VIN, VOUT, frequency and thermal conditions.This demo board can be configured to source or sink output load current. Hardware test setup diagrams for both conditions are described in later sections. This demo board is optimized using a default frequency of 780kHz under the 9VIN and –5VOUT condition. The current mode architecture used in LTM4652 is peak current mode control.

Features

  • Dual ±25A or Single ±50A Output Source/Sink
  • Input Voltage Range: 4.5V to 18V (20V Abs Max)
  • Output Voltage Range: 0.6V to 7.5V (8V Abs Max)
  • ±1.5% Maximum Total DC Output Error Over Line, Load and Temperature
  • Adjustable Control Loop Compensation
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Multiphase Parallel Current Sharing Up to ±300A
  • Internal Temperature Monitor
  • Adjustable Switching Frequency or Synchronization
  • Overcurrent Foldback Protection
  • Selectable Pulse-Skipping Mode Operation
  • Soft-Start/Voltage Tracking
  • Input and Output Overvoltage Protection
  • 16mm × 16mm × 4.92mm BGA Package

Typical applications

  • Industrial Equipment
  • Telecom and Networking Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Simu­lation
Downloads
Status
Product series
C
Tol. C
VR(V (DC))
Size
DF(%)
RISO
Ceramic Type
W(mm)
Fl(mm)
Pins
Type
Mount
L(mm)
H(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWCAP-CSGP MLCCs 10 V(DC), 4.7 µF, ±20%
Simu­lation
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Capacitance4.7 µF
Capacitance±20% 
Rated Voltage10 V (DC)
Size0603 
Dissipation Factor10 %
Insulation Resistance0.02 GΩ
Ceramic TypeX5R Class II 
Width0.8 mm
Pad Dimension0.4 mm
–
–
–
Length1.6 mm
Height0.8 mm
–
–
Operating Temperature -55 °C up to +85 °C
Packaging7" Tape & Reel 
–Check availability
SPECWR-PHD Jumper, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins2 
–
–
–
–
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins3 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability
SPECWR-PHD Pin Header, –, –
Simu­lation–
Availability
–
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
–
–
–
–
–
Insulation Resistance1000 MΩ
–
–
–
Pins6 
TypeStraight 
MountTHT 
Length6 mm
–
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
–Check availability