IC manufacturers Analog Devices

IC manufacturers (108)

Analog Devices LTM4650A-1 | Demoboard DC3064A

High Efficiency, PolyPhase 200A Step-Down Power μModule Regulator 4× LTM4650A-1, 200A

Overview

TopologyBuck Converter
Input voltage4.5-16 V
Switching frequency400-780 kHz
Output 15.1 V / 200 A

Description

Demonstration circuit 3064A features PolyPhase® design using the LTM4650AEY-1, the high efficiency, high density, dual 25A, switch mode step-down power μModule® regulator. The input voltage is from 4.5V to 16V. The output voltage is jumper selectable from 1.0V to 5.1V. DC3064A can deliver nominal 200A output current. As explained in the data sheet, output current derating is necessary for certain VIN, VOUT, and thermal conditions. The LTM4650A-1 on DC3064A always operates in continuous conduction mode. The switching frequency can be programmed through a resistor or can be synchronized to an external clock signal. The board allows the user to program how its output voltage ramps up and down through the TRACK pin. The output voltage is tightly regulated between "VO+" and "VO–" through remote output voltage sensing which improves output voltage regulation at heavy loads. These features and the availability of the LTM4650AEY-1 in a compact 16mm × 16mm × 5.01mm BGA package make it ideal for use in many high density point-of-load regulation applications. The LTM4650A-1 data sheet must be read in conjunction with this demo manual for working on or modifying the demo circuit DC3064A.

Features

  • Dual 25A or Single 50A Output
  • Input Voltage Range: 4.5V to 16V
  • Output Voltage Range: 0.6V to 5.5V
  • ±1% Maximum Total DC Output Error Over Line, Load and Temperature
  • Higher Light Load Efficiency and Wider VOUT Range Than LTM4650-1
  • Adjustable Control Loop Compensation
  • Differential Remote Sense Amplifier
  • Current Mode Control/Fast Transient Response
  • Multiphase Parallel Current Sharing Up to 300A
  • Internal Temperature Monitor
  • Adjustable Switching Frequency or Synchronization
  • Overcurrent Foldback Protection
  • Selectable Burst Mode® Operation, Pulse-Skipping Mode Operation
  • Soft-Start/Voltage Tracking
  • Output Overvoltage Protection
  • 16mm × 16mm × 5.01mm BGA Package

Typical applications

  • Telecom and Networking Equipment, Storage and ATCA Cards
  • Industrial Equipment

Parts approved by Analog Devices

Log in now to view availability and request availability forecasts. LOGIN
Order Code
Data­sheet
Downloads
Status
Product series
Pins
Type
Mount
L(mm)
IR(A)
Working Voltage(V (AC))
Operating Temperature
Packaging
SamplesAvailability & Sample
Log in now to view availability and request availability forecasts. LOGIN
SPECWR-PHD Jumper, 2, –
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Jumper
Pins
Rated Current3 A
Working Voltage200 V (AC)
Operating Temperature -25 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 2, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length4 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability
SPECWR-PHD Pin Header, 3, Straight
Availability
Status
ActiveProduction is active. Expected lifetime: >10 years.
iProduction is active. Expected lifetime: >10 years.
Product seriesWR-PHD Pin Header
Pins
TypeStraight 
MountTHT 
Length6 mm
Rated Current2 A
Working Voltage200 V (AC)
Operating Temperature -40 °C up to +105 °C
PackagingBag 
Check availability